(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ The boosting action of the V-shaped wedge provides powerful clamping force simply by tightening with a hex key.
・ After tightening, both base reaction force is unified and V-type wedge is engaged, so power and endurance can be maintained in spite of thin base.
BK2-VT-F/DK2-VT-F/FK2-VT-F (flat)
BK2-VT-S/DK2-VT/FK2-VT (serration)
Part number | Compatible bolt | Clamping force (kN) | Allowable tightening torque (N·m) | Weight (g) | |
---|---|---|---|---|---|
To use T-groove | To use screw holes | ||||
BK2-VT-F | M8-20L | M8-20L | 15 | 26 | 55 |
BK2-VT-S | |||||
DK2-VT-F | M12-30L | M12-25L | 30 | 90 | 180 |
DK2-VT | |||||
FK2-VT-F | M16-40L | M16-35L | 60 | 200 | 465 |
FK2-VT |
[Material]
Main body | Base | Spring | Side plate |
---|---|---|---|
SKD61 Hardening and tempering HRC48 to 52 | SKD61 Hardening and tempering Black oxide coating HRC48 to 52 | SUS302 | SUS301 |
Part number | L | W | H | W1 | S | H1 | H2 | L1 | |||
---|---|---|---|---|---|---|---|---|---|---|---|
min. | max. | At L max. | At L min. | To use T-groove | To use screw holes | ||||||
BK2-VT-F | 27 | 31 | 29 | 15 | 21 | 1 | 2.5 | 4 | 10 | 16 | 16 |
BK2-VT-S | |||||||||||
DK2-VT-F | 42 | 49 | 41 | 22 | 30 | 2 | 4 | 5 | 14 | 25 | 20 |
DK2-VT | |||||||||||
FK2-VT-F | 57 | 64 | 56 | 29 | 42 | 3 | 5 | 8 | 19 | 32 | 27 |
FK2-VT | 65 |
(1) Horizontal component force to fix the workpiece
(2) Vertical component force that prevents the workpiece from floating
Part Number |
---|
FK2-VT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Clamping Force (kN) | Applicable Bolt (when T groove is used) | Applicable Bolt (when screw hole is used) | OK-Vise specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 18,573.38 | CLAMPS & STOPPERS | 1 Piece(s) | 34 Day(s) | 10 | 60 | M16-40L | M16-35L | Serrated jaw |
Loading...
Type | Main Body |
---|
Please check the type/dimensions/specifications of the part FK2-VT in the OK Vice (Single Type) (BK2,DK2,FK2) series.
Part Number |
---|
BK2-VT-F |
BK2-VT-S |
DK2-VT |
DK2-VT-F |
FK2-VT-F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Clamping Force (kN) | Applicable Bolt (when T groove is used) | Applicable Bolt (when screw hole is used) | OK-Vise specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 5,959.00 | 1 Piece(s) | Same day | 10 | 15 | M 8-20L | M 8-20L | Smooth jaw | ||
฿ 5,959.00 | 1 Piece(s) | Same day | 10 | 15 | M 8-20L | M 8-20L | Serrated jaw | ||
฿ 10,633.41 | 1 Piece(s) | Same day | 10 | 30 | M12-30L | M12-25L | Serrated jaw | ||
฿ 11,382.04 | 1 Piece(s) | 7 Day(s) | 10 | - | M12-30L | M12-25L | - | ||
฿ 18,520.12 | 1 Piece(s) | 7 Day(s) | 10 | 60 | M16-40L | M16-35L | Smooth jaw |
How can we improve?
How can we improve?