1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OK Vice (Single Type, SUS) (BK2-VT-SS)

CLAMPS & STOPPERS

OK Vice (Single Type, SUS) (BK2-VT-SS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,307.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· V type chock has pins with powerful operation, and just tightening with hex head wrench provides simple, powerful clamping force.
· After tightening, both mouth rings reverse force is unified and V-type chock is engaged, so power and endurance can be maintained.

 
Part Number
BK2-VT-SS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,307.73

CLAMPS & STOPPERS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Main Body Clamping Force(kN) 15 Applicable Bolt (when T groove is used) M8-20L
Applicable Bolt (when screw hole is used) M8-20L

Please check the type/dimensions/specifications of the part BK2-VT-SS in the OK Vice (Single Type, SUS) (BK2-VT-SS) series.