(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The boosting action of the V-shaped wedge provides powerful clamping force simply by tightening with a hex key.
· After tightening, the reaction force of both jaws is unified and applied to the V-shaped wedge, so that the jaws can maintain strength and durability despite being thin.
Part Number |
---|
AK2-VT-FO |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Clamping Force (kN) | Applicable Bolt (when T groove is used) | Applicable Bolt (when screw hole is used) | OK-Vise specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,477.57 | CLAMPS & STOPPERS | 1 Piece(s) | Same day | 10 | 6 | M5-15L | M5-15L | Smooth jaw |
Loading...
Type | Main Body |
---|
Please check the type/dimensions/specifications of the part AK2-VT-FO in the OK-Vise (Cost-Effective Type) (AK2, BK2) series.
Part Number |
---|
BK2-VT-FO |
BK2-VT-SO |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Clamping Force (kN) | Applicable Bolt (when T groove is used) | Applicable Bolt (when screw hole is used) | OK-Vise specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 3,765.14 | 1 Piece(s) | Same day | 10 | 9 | M8-20L | M8-20L | Smooth jaw | ||
฿ 4,078.34 | 1 Piece(s) | 5 Day(s) | 10 | 9 | M8-20L | M8-20L | Serrated jaw |
How can we improve?
How can we improve?