(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An extender for push-down clamps.
[Features]
· The main body outer diameter is available in 5 types: ø13, ø17, ø22, ø27 and ø30 (diameters 13 mm, 17 mm, 22 mm, 27 mm and 30 mm).
· Compact outer diameter design.
[Applications]
· Perfect for raising the height of clamps and stoppers.
· Slim design can be used in tight spaces.
Dimensional drawing of Joint Bar (Slim Type) (BJ601)
Part Number | M | H | L | Lf | D | W | Weight (g) |
---|---|---|---|---|---|---|---|
BJ601-08032 | M8 × 1.25 | 32 | 12 | 18 | 16 | 13 | 45 |
BJ601-08040 | 40 | 20 | 55 | ||||
BJ601-08050 | 50 | 70 | |||||
BJ601-08065 | 65 | 90 | |||||
BJ601-08080 | 80 | 115 | |||||
BJ601-08100 | 100 | 145 | |||||
BJ601-10040 | M10 × 1.5 | 40 | 14.5 | 23 | 20 | 17 | 85 |
BJ601-10050 | 50 | 25 | 105 | ||||
BJ601-10065 | 65 | 145 | |||||
BJ601-10080 | 80 | 180 | |||||
BJ601-10100 | 100 | 230 | |||||
BJ601-12050 | M12 × 1.75 | 50 | 19.5 | 30 | 24 | 22 | 160 |
BJ601-12065 | 65 | 200 | |||||
BJ601-12080 | 80 | 255 | |||||
BJ601-12100 | 100 | 325 | |||||
BJ601-12125 | 125 | 415 | |||||
BJ601-12160 | 160 | 540 | |||||
BJ601-16050 | M16 × 2. | 50 | 24.5 | 32 | 32 | 27 | 280 |
BJ601-16065 | 65 | 40 | 350 | ||||
BJ601-16080 | 80 | 430 | |||||
BJ601-16100 | 100 | 560 | |||||
BJ601-16125 | 125 | 715 | |||||
BJ601-16160 | 160 | 935 | |||||
BJ601-20080 | M20 × 2.5 | 80 | 29.5 | 50 | 35 | 30 | 550 |
BJ601-20100 | 100 | 660 | |||||
BJ601-20125 | 125 | 850 | |||||
BJ601-20160 | 160 | 1,110 | |||||
BJ601-20200 | 200 | 1,410 | |||||
BJ601-20250 | 250 | 1,790 |
Main Body |
---|
S45C Black oxide coating |
Usage Examples
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Thread Diameter M | Length H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 723.01 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 12 | M8×1.25 | 32 | ||
฿ 724.56 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 12 | M8×1.25 | 40 | ||
฿ 768.00 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 12 | M8×1.25 | 50 | ||
฿ 771.10 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 12 | M8×1.25 | 65 | ||
฿ 819.72 | JOINTS & SPACERS | 1 Piece(s) | 5 Day(s) | 10 | 12 | M8×1.25 | 80 | ||
฿ 824.37 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 12 | M8×1.25 | 100 | ||
฿ 770.32 | JOINTS & SPACERS | 1 Piece(s) | 5 Day(s) | 10 | 14.5 | M10×1.5 | 40 | ||
฿ 773.42 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 14.5 | M10×1.5 | 50 | ||
฿ 824.37 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 14.5 | M10×1.5 | 65 | ||
฿ 878.78 | JOINTS & SPACERS | 1 Piece(s) | 5 Day(s) | 10 | 14.5 | M10×1.5 | 80 | ||
฿ 999.00 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 14.5 | M10×1.5 | 100 | ||
฿ 855.31 | JOINTS & SPACERS | 1 Piece(s) | 5 Day(s) | 10 | 19.5 | M12×1.75 | 50 | ||
฿ 832.89 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 19.5 | M12×1.75 | 65 | ||
฿ 890.40 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 19.5 | M12×1.75 | 80 | ||
฿ 1,109.71 | JOINTS & SPACERS | 1 Piece(s) | Same day | 10 | 19.5 | M12×1.75 | 100 | ||
฿ 1,140.14 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 19.5 | M12×1.75 | 125 | ||
฿ 1,309.48 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 19.5 | M12×1.75 | 160 | ||
฿ 894.27 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 24.5 | M16×2 | 50 | ||
฿ 1,017.60 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 24.5 | M16×2 | 65 | ||
฿ 1,295.05 | JOINTS & SPACERS | 1 Piece(s) | 5 Day(s) | 10 | 24.5 | M16×2 | 80 | ||
฿ 1,407.11 | JOINTS & SPACERS | 1 Piece(s) | 5 Day(s) | 10 | 24.5 | M16×2 | 100 | ||
฿ 1,353.32 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 24.5 | M16×2 | 125 | ||
฿ 1,595.64 | JOINTS & SPACERS | 1 Piece(s) | 5 Day(s) | 10 | 24.5 | M16×2 | 160 | ||
฿ 1,610.96 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 29.5 | M20×2.5 | 80 | ||
฿ 1,702.99 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 29.5 | M20×2.5 | 100 | ||
฿ 1,882.40 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 29.5 | M20×2.5 | 125 | ||
฿ 1,997.68 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 29.5 | M20×2.5 | 160 | ||
฿ 2,194.14 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 29.5 | M20×2.5 | 200 | ||
฿ 2,402.99 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 29.5 | M20×2.5 | 250 |
Loading...
Type | Main Body |
---|
How can we improve?
How can we improve?