(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A push-down clamp accessory that adjusts the height of the hook clamp.
[Features]
· An accessory that adjusts the height of various hook clamps.
[Applications]
· Perfect for raising the height of clamps and stoppers.
Dimensional drawing of Joint Bar (BJ600)
Part Number | M | H | L | Lf | D | W | Weight (g) |
---|---|---|---|---|---|---|---|
BJ600-08032 | M8 × 1.25 | 32 | 19 | 20 | 24 | 22 | 105 |
BJ600-08040 | 40 | 135 | |||||
BJ600-08050 | 50 | 170 | |||||
BJ600-08065 | 65 | 220 | |||||
BJ600-12050 | M12 × 1.75 | 50 | 30 | 35 | 40 | 36 | 480 |
BJ600-12065 | 65 | 640 | |||||
BJ600-12080 | 80 | 740 | |||||
BJ600-12100 | 100 | 940 | |||||
BJ600-12125 | 125 | 1,230 | |||||
BJ600-12160 | 160 | 1,570 | |||||
BJ600-12200 | 200 | 1,970 | |||||
BJ600-16050 | M16 × 2 | 50 | 30 | 35 | 50 | 46 | 770 |
BJ600-16065 | 65 | 1,000 | |||||
BJ600-16080 | 80 | 1,160 | |||||
BJ600-16100 | 100 | 1,470 | |||||
BJ600-16125 | 125 | 1,920 | |||||
BJ600-16160 | 160 | 60 | 55 | 3,490 | |||
BJ600-16200 | 200 | 4,370 |
Type | Main Body |
---|---|
BJ600-08 | SCM435 Hardening Black oxide coating |
BJ600-12 BJ600-16 | S45C Black oxide coating |
Usage Examples
Part Number |
---|
BJ600-08032 |
BJ600-08040 |
BJ600-08050 |
BJ600-08065 |
BJ600-12050 |
BJ600-12065 |
BJ600-12080 |
BJ600-12100 |
BJ600-12125 |
BJ600-12160 |
BJ600-12200 |
BJ600-16050 |
BJ600-16080 |
BJ600-16100 |
BJ600-16125 |
BJ600-16160 |
BJ600-16200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Thread Diameter M | Length H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 709.93 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 19 | M8×1.25 | 32 | ||
฿ 714.58 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 19 | M8×1.25 | 40 | ||
฿ 772.01 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 19 | M8×1.25 | 50 | ||
฿ 779.76 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 19 | M8×1.25 | 65 | ||
฿ 780.50 ฿ 437.24 | JOINTS & SPACERS | 1 Piece(s) | Same day | 10 | 30 | M12×1.75 | 50 | ||
฿ 890.20 | JOINTS & SPACERS | 1 Piece(s) | 5 Day(s) | 10 | 30 | M12×1.75 | 65 | ||
฿ 965.56 | JOINTS & SPACERS | 1 Piece(s) | 5 Day(s) | 10 | 30 | M12×1.75 | 80 | ||
฿ 1,177.55 | JOINTS & SPACERS | 1 Piece(s) | 36 Day(s) | 10 | 30 | M12×1.75 | 100 | ||
฿ 1,266.44 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | M12×1.75 | 125 | ||
฿ 1,431.61 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | M12×1.75 | 160 | ||
฿ 1,568.58 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | M12×1.75 | 200 | ||
฿ 970.21 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | M16×2 | 50 | ||
฿ 1,293.09 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | M16×2 | 80 | ||
฿ 1,464.45 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | M16×2 | 100 | ||
฿ 1,560.83 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | M16×2 | 125 | ||
฿ 2,591.46 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | M16×2 | 160 | ||
฿ 2,840.30 | JOINTS & SPACERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | M16×2 | 200 |
Loading...
Type | Main Body |
---|
How can we improve?
How can we improve?