(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Imao Corporation hold-down clamp, clamp & stopper, grooved strap set (T-Groove Type) (BJ153-B-T)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tightening Force (Range Selectable) (N) | Clamping Force (N) | Length L (mm) | Thread Diameter M | Length H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,190.72 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2160 | 63 | M12×1.75 | 108 | ||
฿ 2,270.35 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2160 | 63 | M12×1.75 | 133 | ||
฿ 2,364.11 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2160 | 63 | M12×1.75 | 168 | ||
฿ 2,273.45 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2100 | 80 | M12×1.75 | 108 | ||
฿ 2,324.23 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2100 | 80 | M12×1.75 | 133 | ||
฿ 2,549.84 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2100 | 80 | M12×1.75 | 168 | ||
฿ 2,552.94 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2580 | 100 | M12×1.75 | 108 | ||
฿ 2,632.57 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2580 | 100 | M12×1.75 | 133 | ||
฿ 2,754.34 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2580 | 100 | M12×1.75 | 168 | ||
฿ 2,679.36 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2750 | 125 | M12×1.75 | 108 | ||
฿ 2,758.99 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2750 | 125 | M12×1.75 | 133 | ||
฿ 2,918.26 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2750 | 125 | M12×1.75 | 168 | ||
฿ 2,849.47 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2880 | 160 | M12×1.75 | 108 | ||
฿ 2,929.11 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2880 | 160 | M12×1.75 | 133 | ||
฿ 3,050.88 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2880 | 160 | M12×1.75 | 168 | ||
฿ 3,115.01 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2600 | 80 | M16×2 | 135 | ||
฿ 3,108.06 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2600 | 80 | M16×2 | 170 | ||
฿ 3,406.90 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2600 | 80 | M16×2 | 210 | ||
฿ 3,245.65 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2840 | 100 | M16×2 | 135 | ||
฿ 3,458.34 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2840 | 100 | M16×2 | 170 | ||
฿ 3,589.41 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 1000~3000 | 2840 | 100 | M16×2 | 210 | ||
฿ 3,581.66 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 3000~ | 3110 | 125 | M16×2 | 135 | ||
฿ 3,665.94 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 3000~ | 3110 | 125 | M16×2 | 170 | ||
฿ 3,834.50 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 3000~ | 3100 | 125 | M16×2 | 210 | ||
฿ 3,722.03 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 3000~ | 3340 | 160 | M16×2 | 135 | ||
฿ 3,843.80 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 3000~ | 3340 | 160 | M16×2 | 170 | ||
฿ 3,937.38 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 3000~ | 3340 | 160 | M16×2 | 210 |
Loading...
Type | Main Body |
---|
How can we improve?
How can we improve?