(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Imao Corporation Hold-Down Clamps & Stoppers Strap Set with Groove (B Type) (BJ153-B)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Clamping Force (N) | Length L (mm) | Thread Diameter M | Length H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,172.55 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 7300 | 40 | M8×1.25 | 64 | ||
฿ 1,211.59 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 7300 | 40 | M8×1.25 | 81 | ||
฿ 1,214.69 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 7300 | 40 | M8×1.25 | 105 | ||
฿ 1,211.59 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 7600 | 50 | M8×1.25 | 64 | ||
฿ 1,213.14 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 7600 | 50 | M8×1.25 | 81 | ||
฿ 1,216.24 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 7600 | 50 | M8×1.25 | 105 | ||
฿ 1,213.14 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 8300 | 63 | M8×1.25 | 64 | ||
฿ 1,252.18 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 8300 | 63 | M8×1.25 | 81 | ||
฿ 1,255.28 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 8300 | 63 | M8×1.25 | 105 | ||
฿ 1,336.46 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 11900 | 50 | M10×1.5 | 80 | ||
฿ 1,455.13 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 11900 | 50 | M10×1.5 | 109 | ||
฿ 1,452.04 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 12200 | 63 | M10×1.5 | 80 | ||
฿ 1,533.22 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 12200 | 63 | M10×1.5 | 109 | ||
฿ 1,500.37 | CLAMPS & STOPPERS | 1 Piece(s) | 6 Day(s) | 10 | 17700 | 80 | M10×1.5 | 83 | ||
฿ 1,573.59 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 17700 | 80 | M10×1.5 | 108 | ||
฿ 1,574.97 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 18800 | 100 | M10×1.5 | 83 | ||
฿ 1,618.99 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 18800 | 100 | M10×1.5 | 108 | ||
฿ 1,621.76 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 19600 | 125 | M10×1.5 | 83 | ||
฿ 1,786.06 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 19600 | 125 | M10×1.5 | 108 | ||
฿ 1,617.61 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 21600 | 63 | M12×1.75 | 86 | ||
฿ 1,743.92 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 21600 | 63 | M12×1.75 | 107 | ||
฿ 1,865.69 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 21600 | 63 | M12×1.75 | 141 | ||
฿ 1,782.96 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 21000 | 80 | M12×1.75 | 86 | ||
฿ 1,826.65 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 21000 | 80 | M12×1.75 | 107 | ||
฿ 1,985.92 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 21000 | 80 | M12×1.75 | 141 | ||
฿ 1,949.97 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 25800 | 100 | M12×1.75 | 84 | ||
฿ 1,993.66 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 25800 | 100 | M12×1.75 | 109 | ||
฿ 2,152.93 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 25800 | 100 | M12×1.75 | 139 | ||
฿ 2,151.38 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 27500 | 125 | M12×1.75 | 84 | ||
฿ 2,157.58 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 27500 | 125 | M12×1.75 | 109 | ||
฿ 2,279.35 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 27500 | 125 | M12×1.75 | 139 | ||
฿ 2,246.51 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 28800 | 160 | M12×1.75 | 84 | ||
฿ 2,290.20 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 28800 | 160 | M12×1.75 | 109 | ||
฿ 2,449.46 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 28800 | 160 | M12×1.75 | 139 | ||
฿ 2,284.00 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 26000 | 80 | M16×2 | 106 | ||
฿ 2,332.34 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 26000 | 80 | M16×2 | 136 | ||
฿ 2,504.00 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 26000 | 80 | M16×2 | 176 | ||
฿ 2,470.35 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 28400 | 100 | M16×2 | 107 | ||
฿ 2,628.87 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 28400 | 100 | M16×2 | 142 | ||
฿ 2,763.04 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 28400 | 100 | M16×2 | 177 | ||
฿ 2,750.65 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 31100 | 125 | M16×2 | 107 | ||
฿ 2,798.99 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 31100 | 125 | M16×2 | 142 | ||
฿ 2,970.65 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 31100 | 125 | M16×2 | 177 | ||
฿ 2,966.00 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 33400 | 160 | M16×2 | 107 | ||
฿ 3,014.34 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 33400 | 160 | M16×2 | 142 | ||
฿ 3,111.02 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 33400 | 160 | M16×2 | 177 | ||
฿ 3,697.59 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 35600 | 160 | M20×2.5 | 175 | ||
฿ 3,831.76 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 35600 | 160 | M20×2.5 | 214 | ||
฿ 3,870.80 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 37800 | 200 | M20×2.5 | 140 | ||
฿ 4,006.52 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 37800 | 200 | M20×2.5 | 175 | ||
฿ 4,103.20 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 37800 | 200 | M20×2.5 | 214 |
Loading...
Tightening Force (Range Selectable)(N) | 3000~ | Type | Main Body |
---|
How can we improve?
How can we improve?