(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Imao Corporation hold-down clamp, clamp & stopper, grooved strap set (A Type) (BJ153-A)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Clamping Force (N) | Length L (mm) | Thread Diameter M | Length H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,283.47 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 7300 | 40 | M8×1.25 | 51 | ||
฿ 1,286.57 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 7300 | 40 | M8×1.25 | 66 | ||
฿ 1,322.51 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 7600 | 50 | M8×1.25 | 51 | ||
฿ 1,325.61 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 7600 | 50 | M8×1.25 | 66 | ||
฿ 1,361.55 | CLAMPS & STOPPERS | 1 Piece(s) | 6 Day(s) | 10 | 8300 | 63 | M8×1.25 | 51 | ||
฿ 1,316.39 | CLAMPS & STOPPERS | 1 Piece(s) | 5 Day(s) | 10 | 8300 | 63 | M8×1.25 | 66 | ||
฿ 1,447.39 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 11900 | 50 | M10×1.5 | 62 | ||
฿ 1,487.98 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 11900 | 50 | M10×1.5 | 80 | ||
฿ 1,525.47 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 12200 | 63 | M10×1.5 | 62 | ||
฿ 1,566.68 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 17700 | 80 | M10×1.5 | 63 | ||
฿ 1,612.08 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 18800 | 100 | M10×1.5 | 63 | ||
฿ 1,778.31 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 19600 | 125 | M10×1.5 | 63 | ||
฿ 1,818.90 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 19600 | 125 | M10×1.5 | 80 | ||
฿ 1,773.66 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 21600 | 63 | M12×1.75 | 80 | ||
฿ 1,779.86 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 21600 | 63 | M12×1.75 | 101 | ||
฿ 1,856.39 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 21000 | 80 | M12×1.75 | 80 | ||
฿ 1,862.59 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 21000 | 80 | M12×1.75 | 101 | ||
฿ 2,023.41 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 25800 | 100 | M12×1.75 | 80 | ||
฿ 2,029.61 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 25800 | 100 | M12×1.75 | 101 | ||
฿ 2,187.32 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 27500 | 125 | M12×1.75 | 80 | ||
฿ 2,193.52 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 27500 | 125 | M12×1.75 | 101 | ||
฿ 2,319.94 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 28800 | 160 | M12×1.75 | 80 | ||
฿ 2,326.14 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 28800 | 160 | M12×1.75 | 101 | ||
฿ 2,238.76 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 26000 | 80 | M16×2 | 81 | ||
฿ 2,284.00 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 26000 | 80 | M16×2 | 96 | ||
฿ 2,470.35 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 28400 | 100 | M16×2 | 102 | ||
฿ 2,705.41 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 31100 | 125 | M16×2 | 87 | ||
฿ 2,750.65 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 31100 | 125 | M16×2 | 102 | ||
฿ 2,920.76 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 33400 | 160 | M16×2 | 87 | ||
฿ 2,966.00 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 33400 | 160 | M16×2 | 102 | ||
฿ 3,666.29 | CLAMPS & STOPPERS | 1 Piece(s) | 5 Day(s) | 10 | 35600 | 160 | M20×2.5 | 130 | ||
฿ 3,786.82 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 37800 | 200 | M20×2.5 | 130 |
Loading...
Tightening Force (Range Selectable)(N) | 3000~ | Type | Main Body |
---|
How can we improve?
How can we improve?