(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Space-saving hold-down clamp that combines a hook clamp and joint bar.
[Features]
· Standard clamp with bolt diameters in 4 sizes: M8, M10, M12 and M16 with clamping force of 10 to 18 kN.
· Height adjustment by joint bar (BJ600).
· Compact swivel type.
· Easy mounting with just screw hole machining.
[Applications]
· Can be used in metal machining jigs and tough environments.
Top view
Side view
Application example
Hook | Holder |
---|---|
SCM435 Hardening Black oxide coating Polishing finishing | S45C Black oxide coating |
Specifications
Part Number | H1 | M1 | L1 | R | D | H2 | M | L | H |
---|---|---|---|---|---|---|---|---|---|
BJ130-08020A1 | 55 to 65 | - | - | 20 | 24 | 55 | M8 × 1.25 | 19 | 69 to 79 |
BJ130-08025A1 | 25 | ||||||||
BJ130-08030A1 | 30 | ||||||||
BJ130-10030A1 | 63 to 75 | - | - | 30 | 32 | 63 | M12 × 1.75 | 30 | 87 to 99 |
BJ130-10030A2 | 80 to 92 | 80 | 104 to 116 | ||||||
BJ130-10040A1 | 63 to 75 | 40 | 63 | 87 to 99 | |||||
BJ130-10040A2 | 80 to 92 | 80 | 104 to 116 |
Part Number | W | W1 | H3 | W2 | W3 | Clamping Force (kN) | Allowable Tightening Torque (N·m) | Weight (kg) |
---|---|---|---|---|---|---|---|---|
BJ130-08020A1 | 22 | 10 | 12 | 6 | 22 | 12 | 30 | 0.23 |
BJ130-08025A1 | 11 | 0.24 | ||||||
BJ130-08030A1 | 10 | 0.25 | ||||||
BJ130-10030A1 | 25 | 12 | 15 | 8 | 30 | 13 | 38 | 0.60 |
BJ130-10030A2 | 0.70 | |||||||
BJ130-10040A1 | 10 | 32 | 0.61 | |||||
BJ130-10040A2 | 0.71 |
Part Number | H1 | M1 | L1 | R | D | H2 | M | L | H |
---|---|---|---|---|---|---|---|---|---|
BJ130-12040A1 | 80 to 95 | - | - | 40 | 40 | 80 | M12 × 1.75 | 30 | 107 to 122 |
BJ130-12040A2 | 100 to 115 | 100 | 127 to 142 | ||||||
BJ130-12050A1 | 80 to 95 | 50 | 80 | 109 to 124 | |||||
BJ130-12050A2 | 100 to 115 | 100 | 129 to 144 | ||||||
BJ130-12060A1 | 80 to 95 | 60 | 80 | 109 to 124 | |||||
BJ130-12060A2 | 100 to 115 | 100 | 129 to 144 | ||||||
BJ130-12140A1 | 80 to 95 | M12 × 1.75 | 31 | 40 | 80 | 107 to 122 | |||
BJ130-12140A2 | 100 to 115 | 100 | 127 to 142 | ||||||
BJ130-12150A1 | 80 to 95 | 38 | 50 | 80 | 109 to 124 | ||||
BJ130-12150A2 | 100 to 115 | 100 | 129 to 144 | ||||||
BJ130-12160A1 | 80 to 95 | 46 | 60 | 80 | 109 to 124 | ||||
BJ130-12160A2 | 100 to 115 | 100 | 129 to 144 | ||||||
BJ130-16040A1 | 80 to 95 | - | - | 40 | 50 | 80 | M16 × 2 | 30 | 116 to 131 |
BJ130-16040A2 | 100 to 115 | 100 | 136 to 151 | ||||||
BJ130-16050A1 | 80 to 95 | 50 | 80 | 116 to 131 | |||||
BJ130-16050A2 | 100 to 115 | 100 | 136 to 151 | ||||||
BJ130-16060A1 | 80 to 95 | 60 | 80 | 116 to 131 | |||||
BJ130-16060A2 | 100 to 115 | 100 | 136 to 151 | ||||||
BJ130-16150A1 | 80 to 95 | M12 × 1.75 | 38 | 50 | 80 | 116 to 131 | |||
BJ130-16150A2 | 100 to 115 | 100 | 136 to 151 | ||||||
BJ130-16160A1 | 80 to 95 | 46 | 60 | 80 | 116 to 131 | ||||
BJ130-16160A2 | 100 to 115 | 100 | 136 to 151 |
Part Number | W | W1 | H3 | W2 | W3 | Clamping Force (kN) | Allowable Tightening Torque (N·m) | Weight (kg) |
---|---|---|---|---|---|---|---|---|
BJ130-12040A1 | 32 | 18 | 16 | 10 | 36 | 15 | 50 | 1.36 |
BJ130-12040A2 | 1.56 | |||||||
BJ130-12050A1 | 18 | 14 | 1.39 | |||||
BJ130-12050A2 | 1.59 | |||||||
BJ130-12060A1 | 12 | 46 | 1.43 | |||||
BJ130-12060A2 | 1.63 | |||||||
BJ130-12140A1 | 16 | 15 | 50 | 1.36 | ||||
BJ130-12140A2 | 1.56 | |||||||
BJ130-12150A1 | 18 | 14 | 1.39 | |||||
BJ130-12150A2 | 1.59 | |||||||
BJ130-12160A1 | 12 | 46 | 1.43 | |||||
BJ130-12160A2 | 1.63 | |||||||
BJ130-16040A1 | 36 | 22 | 21 | 14 | 46 | 18 | 80 | 2.11 |
BJ130-16040A2 | 2.42 | |||||||
BJ130-16050A1 | 16.5 | 2.16 | ||||||
BJ130-16050A2 | 2.47 | |||||||
BJ130-16060A1 | 16 | 2.22 | ||||||
BJ130-16060A2 | 2.53 | |||||||
BJ130-16150A1 | 16.5 | 2.16 | ||||||
BJ130-16150A2 | 2.47 | |||||||
BJ130-16160A1 | 16 | 2.22 | ||||||
BJ130-16160A2 | 2.53 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Clamping Force (N) | Length L (mm) | Thread Diameter M | Length H (mm) | Thread Diameter M1 | Length L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,162.83 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 12000 | 19 | M8×1.25 | 69~79 | - | - | ||
฿ 2,201.87 | CLAMPS & STOPPERS | 1 Piece(s) | 5 Day(s) | 10 | 11000 | 19 | M8×1.25 | 69~79 | - | - | ||
฿ 2,201.66 | CLAMPS & STOPPERS | 1 Piece(s) | Same day | 10 | 10000 | 19 | M8×1.25 | 69~79 | - | - | ||
฿ 2,707.55 | CLAMPS & STOPPERS | 1 Piece(s) | 5 Day(s) | 10 | 13000 | 30 | M12×1.75 | 87~99 | - | - | ||
฿ 2,760.54 | CLAMPS & STOPPERS | 1 Piece(s) | 5 Day(s) | 10 | 13000 | 30 | M12×1.75 | 104~116 | - | - | ||
฿ 2,841.18 | CLAMPS & STOPPERS | 1 Piece(s) | 5 Day(s) | 10 | 10000 | 30 | M12×1.75 | 87~99 | - | - | ||
฿ 2,987.04 | CLAMPS & STOPPERS | 1 Piece(s) | 5 Day(s) | 10 | 10000 | 30 | M12×1.75 | 104~116 | - | - | ||
฿ 3,291.28 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 15000 | 30 | M12×1.75 | 107~122 | - | - | ||
฿ 3,606.16 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 15000 | 30 | M12×1.75 | 127~142 | - | - | ||
฿ 3,542.32 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 14000 | 30 | M12×1.75 | 109~124 | - | - | ||
฿ 3,723.28 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 14000 | 30 | M12×1.75 | 129~144 | - | - | ||
฿ 3,623.50 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 12000 | 30 | M12×1.75 | 109~124 | - | - | ||
฿ 3,804.46 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 12000 | 30 | M12×1.75 | 129~144 | - | - | ||
฿ 3,537.67 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 15000 | 30 | M12×1.75 | 107~122 | M12×1.75 | 31 | ||
฿ 3,718.63 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 15000 | 30 | M12×1.75 | 127~142 | M12×1.75 | 31 | ||
฿ 3,729.78 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 14000 | 30 | M12×1.75 | 109~124 | M12×1.75 | 38 | ||
฿ 3,910.74 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 14000 | 30 | M12×1.75 | 129~144 | M12×1.75 | 38 | ||
฿ 3,810.84 | CLAMPS & STOPPERS | 1 Piece(s) | 5 Day(s) | 10 | 12000 | 30 | M12×1.75 | 109~124 | M12×1.75 | 46 | ||
฿ 3,954.43 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 12000 | 30 | M12×1.75 | 129~144 | M12×1.75 | 46 | ||
฿ 4,516.20 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 18000 | 30 | M16×2 | 116~131 | - | - | ||
฿ 4,714.21 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 18000 | 30 | M16×2 | 136~151 | - | - | ||
฿ 4,786.39 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 16500 | 30 | M16×2 | 116~131 | - | - | ||
฿ 4,984.40 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 16500 | 30 | M16×2 | 136~151 | - | - | ||
฿ 4,945.66 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 16000 | 30 | M16×2 | 116~131 | - | - | ||
฿ 4,993.70 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 16000 | 30 | M16×2 | 136~151 | - | - | ||
฿ 4,936.36 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 16500 | 30 | M16×2 | 116~131 | M12×1.75 | 38 | ||
฿ 5,134.37 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 16500 | 30 | M16×2 | 136~151 | M12×1.75 | 38 | ||
฿ 4,949.74 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 16000 | 30 | M16×2 | 116~131 | M12×1.75 | 46 | ||
฿ 5,331.12 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 16000 | 30 | M16×2 | 136~151 | M12×1.75 | 46 |
Loading...
Tightening Force (Range Selectable)(N) | 3000~ | Type | Main Body |
---|
How can we improve?
How can we improve?