(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact, swivel type, space-saving hold-down clamp.
[Features]
· Standard clamp with bolt diameters in 2 sizes: M4 and M6, and a clamping force of 2 to 3.5 kN.
· The hex socket head bolt moves up and down so that the hook engagement can be released after clamping.
[Applications]
· Ideal for clamping at low positions.
· Can be used for metal machining jig components, etc.
Top view
Side view
Main Body |
---|
SCM440 Hardening Black oxide coating |
Part Number | W1 | M | L1 | R | D1 (-0.02 -0.10) | H1 | M1 | L | H | D | W | H2 | W2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BJ132-04018 | 8 | M4 × 0.7 | 14 | 18 | 10 | 14.5 | M4 × 0.7-30L | 12.5 | 24.5 | 14 | 8 | 7.5 | 3 |
BJ132-06022 | 10 | M5 × 0.8 | 17 | 22 | 12 | 17.5 | M6 × 1 -35L | 13.5 | 30.5 | 16 | 10 | 9.5 | 5 |
Part Number | Clamping Force (kN) | Allowable Tightening Torque (N·m) | Weight (g) |
---|---|---|---|
BJ132-04018 | 2 | 2.7 | 25 |
BJ132-06022 | 3.5 | 7 | 45 |
Application example
Dimensions when using a hook clamp embedded in a separate block
Part Number |
---|
BJ132-04018 |
BJ132-06022 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tightening Force (Range Selectable) (N) | Clamping Force (N) | Length L (mm) | Thread Diameter M | Length H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,320.96 | CLAMPS & STOPPERS | 1 Piece(s) | Same day | 10 | 1000~3000 | 2000 | 12.5 | M4×0.7 | 24.5 | ||
฿ 1,380.58 ฿ 705.61 | CLAMPS & STOPPERS | 1 Piece(s) | Same day | 10 | 3000~ | 3500 | 13.5 | M5×0.8 | 30.5 |
Loading...
Type | Main Body |
---|
How can we improve?
How can we improve?