Hook Clamp (BJ130)

Brand :
IMAO

Caution

    Product Description

    Space-saving hold-down clamp that can be used for metal machining jig components, etc.
    [Features]
    · Standard clamp with bolt diameters in 4 sizes: M8, M10, M12, and M16, and a clamping force of 10 kN to 38 kN.
    · Compact swivel type.
    [Applications]
    · Ideal for metal machining jig components, etc.
    · Can be used in conjunction with the hook holder (BJ530).

    Hook Clamp (BJ130) Specifications

    Top view

    Top view

    Side view

    Side view

    Specifications

    Specifications

    Part NumberRR1M1L1D
    (h7)
    H1MLH
    BJ130-080202015--1823M8 × 1.25-50L2137
    BJ130-0802525
    BJ130-080303020
    BJ130-100303020--2030M10 × 1.5-65L2154
    BJ130-100404025
    BJ130-120404025--2539M12 × 1.75-80L2666
    BJ130-12050502468
    BJ130-1206060
    BJ130-1214040M12 × 1.75312666
    BJ130-1215050382468
    BJ130-121606046
    BJ130-160404025--3239M16 × 2-85L2675
    BJ130-1605050
    BJ130-1606060
    BJ130-1615050M12 × 1.7538
    BJ130-161606046
    Part NumberW1WH2Clamping Force
    (kN)
    Allowable Tightening
    Torque (N·m) - Note)
    Weight
    (g)
    BJ130-08020221012153890
    BJ130-080251233100
    BJ130-080301030105
    BJ130-100302512151338165
    BJ130-100401032180
    BJ130-120403218161860305
    BJ130-12050181450360
    BJ130-120601246380
    BJ130-12140161860295
    BJ130-12150181450350
    BJ130-121601246370
    BJ130-1604036222138170530
    BJ130-1605031150580
    BJ130-1606026130625
    BJ130-1615031150565
    BJ130-1616026130610

    Note) Allowable tightening torque when used in a separate block.
    When using in combination with the BJ530 hook holder, refer to the allowable tightening torque of the BJ530 hook holder.

    Usage Examples For This Product

    BJ130-08 (M8 size): stroke 10 mm, BJ130-10 (M10 size): stroke 12 mm, BJ130-12 (M12 size): stroke 15 mm, BJ130-16 (M16 size): stroke 15 mm

    BJ130-08 (M8 size): stroke 10 mm
    BJ130-10 (M10 size): stroke 12 mm
    BJ130-12 (M12 size): stroke 15 mm
    BJ130-16 (M16 size): stroke 15 mm

    Machining method on separate block

    Machining method on separate block
    Use the dimensions indicated above when using a hook clamp embedded in a separate block.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hook Clamp (BJ130) | IMAO | MISUMI Thailand