(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Imao Corporation hold-down clamp, slot strap set (A Type) (BJ156-A)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Clamping Force (N) | Length L (mm) | Thread Diameter M | Length H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,322.51 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | 7600 | 50 | M8×1.25 | 51 | ||
฿ 1,325.61 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 7600 | 50 | M8×1.25 | 66 | ||
฿ 1,361.55 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 8300 | 63 | M8×1.25 | 51 | ||
฿ 1,364.65 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 8300 | 63 | M8×1.25 | 66 | ||
฿ 1,481.78 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 8400 | 80 | M8×1.25 | 55 | ||
฿ 1,484.88 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 8400 | 80 | M8×1.25 | 66 | ||
฿ 1,487.98 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 12200 | 63 | M10×1.5 | 62 | ||
฿ 1,614.09 ฿ 838.36 | CLAMPS & STOPPERS | 1 Piece(s) | Same day | 10 | 12200 | 63 | M10×1.5 | 80 | ||
฿ 1,565.30 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 17700 | 80 | M10×1.5 | 63 | ||
฿ 1,618.99 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 18800 | 100 | M10×1.5 | 66 | ||
฿ 1,742.37 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 18800 | 100 | M10×1.5 | 81 | ||
฿ 1,736.17 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 21600 | 63 | M12×1.75 | 80 | ||
฿ 1,742.37 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 21600 | 63 | M12×1.75 | 101 | ||
฿ 1,818.90 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 21000 | 80 | M12×1.75 | 80 | ||
฿ 1,823.55 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 21000 | 80 | M12×1.75 | 101 | ||
฿ 2,020.31 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 25800 | 100 | M12×1.75 | 80 | ||
฿ 2,026.51 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 25800 | 100 | M12×1.75 | 101 | ||
฿ 2,187.32 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 27500 | 125 | M12×1.75 | 80 | ||
฿ 2,193.52 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 27500 | 125 | M12×1.75 | 101 | ||
฿ 2,350.94 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 32500 | 160 | M12×1.75 | 85 | ||
฿ 2,355.59 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 32500 | 160 | M12×1.75 | 101 | ||
฿ 2,201.27 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 26000 | 80 | M16×2 | 81 | ||
฿ 2,246.51 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 26000 | 80 | M16×2 | 96 | ||
฿ 2,451.01 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 25300 | 100 | M16×2 | 84 | ||
฿ 2,497.80 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 25300 | 100 | M16×2 | 99 | ||
฿ 2,628.87 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 31100 | 125 | M16×2 | 87 | ||
฿ 2,711.61 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 31100 | 125 | M16×2 | 102 | ||
฿ 2,844.23 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 33400 | 160 | M16×2 | 87 | ||
฿ 2,928.51 | CLAMPS & STOPPERS | 1 Piece(s) | 8 Day(s) | 10 | 33400 | 160 | M16×2 | 102 |
Loading...
Tightening Force (Range Selectable)(N) | 3000~ | Type | Main Body |
---|
How can we improve?
How can we improve?