1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam Lever Set (BJ153-C)

Cam Lever Set (BJ153-C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,640.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Imao Corporation hold-down clamp, clamp & stopper, cam lever set (BJ153-C)

 
Part Number
BJ153-08001C1
BJ153-10001C1
BJ153-10001C2
BJ153-10001C3
BJ153-12001C1
BJ153-12001C3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTightening Force (Range Selectable)
(N)
Clamping Force
(N)
Length L
(mm)
Thread Diameter M Length H
(mm)

฿ 4,640.24

CLAMPS & STOPPERS 1 Piece(s) 8 Day(s) 101000~3000290050M8×1.2556~66

฿ 5,771.01

CLAMPS & STOPPERS 1 Piece(s) 8 Day(s) 103000~330080M10×1.577~97

฿ 5,914.10

CLAMPS & STOPPERS 1 Piece(s) 8 Day(s) 103000~3500100M10×1.577~97

฿ 5,808.96

CLAMPS & STOPPERS 1 Piece(s) 6 Day(s) 103000~3700125M10×1.577~97

฿ 7,431.24

CLAMPS & STOPPERS 1 Piece(s) 8 Day(s) 103000~3500100M12×1.75105~120

฿ 7,731.08

CLAMPS & STOPPERS 1 Piece(s) 8 Day(s) 103000~390060M12×1.75105~120

Loading...

  1. 1

Basic Information

Type Main Body