(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nagoya, hose fitting, stainless steel screw-in fitting, hex hose nipple.
Material | SCS13A(SUS304) | Type | Hose Fittings | Applicable Fluid | Water / Air / Steam / Gas / Oil |
---|---|---|---|---|---|
Hose Connection Type | Hose Barb | Connection Thread Type | R | Connection Type | Male thread |
Shape | Straight | Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) | 2.0 | Details of non-shock maximum working pressure(Temperature:100℃)(MPa) | 1.65 |
Details of non-shock maximum working pressure(Temperature:150℃)(MPa) | 1.50 | Details of non-shock maximum working pressure(Temperature:200℃)(MPa) | 1.40 | Details of non-shock maximum working pressure(Temperature:220℃)(MPa) | 1.35 |
Please check the type/dimensions/specifications of the part SHN8A in the Stainless Steel Screw-in Pipe Fitting, Hex Head Hose Nipple series.
Part Number |
---|
SHN10A |
SHN15A |
SHN20A |
SHN25A |
SHN32A |
SHN40A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection Thread Nominal | Nominal Dia. (Ø) |
---|---|---|---|---|---|---|
฿ 406.86 | 1 Piece(s) | 9 Day(s) | 3/8B | 11 | ||
฿ 469.15 | 1 Piece(s) | 9 Day(s) | 1/2B | 14 | ||
฿ 698.94 | 1 Piece(s) | 9 Day(s) | 3/4B | 20 | ||
฿ 841.04 | 1 Piece(s) | 10 Day(s) | 1B | 26.5 | ||
฿ 1,199.63 | 1 Piece(s) | 9 Day(s) | 1 1/4B | 33.5 | ||
฿ 1,431.84 | 1 Piece(s) | 9 Day(s) | 1 1/2B | 40 |
How can we improve?
How can we improve?