(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nagoya, screw-in fittings, threaded type flange, threaded pipe fitting made of stainless steel, tee
Connecting Shape | Tee | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | SCS13A(SUS304) |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 2 | Surface Treatment | No | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | No | Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) | 2 | Details of non-shock maximum working pressure(Temperature:100℃)(MPa) | 1.65 |
Details of non-shock maximum working pressure(Temperature:150℃)(MPa) | 1.5 | Details of non-shock maximum working pressure(Temperature:200℃)(MPa) | 1.4 | Details of non-shock maximum working pressure(Temperature:220℃)(MPa) | 1.35 |
Please check the type/dimensions/specifications of the part T10A in the Stainless Steel threaded pipe fitting Qi series.
Part Number |
---|
T100A |
T15A |
T20A |
T25A |
T32A |
T40A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 |
---|---|---|---|---|---|
฿ 9,915.81 | 1 Piece(s) | 9 Day(s) | 4B(100A) | ||
฿ 396.05 | 1 Piece(s) | 6 Day(s) | 1/2B(15A) | ||
฿ 473.98 | 1 Piece(s) | 6 Day(s) | 3/4B(20A) | ||
฿ 651.16 | 1 Piece(s) | 6 Day(s) | 1B(25A) | ||
฿ 958.09 | 1 Piece(s) | 6 Day(s) | 1 1/4B(32A) | ||
฿ 1,090.76 | 1 Piece(s) | 6 Day(s) | 1 1/2B(40A) |
How can we improve?
How can we improve?