1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Screw-in Pipe Fitting, Straight Elbow (SL6A)

NYA PIPE SUPPORT

Stainless Steel Screw-in Pipe Fitting, Straight Elbow (SL6A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Nagoya, screw-in fitting, screw-in flange, stainless steel screw-in tube fitting, street elbow

 
Part Number
SL6A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

฿ 356.46

NYA PIPE SUPPORT 1 Piece(s) 3 Day(s) 1/8B(6A)1/8B(6A)

Loading...

  1. 1

Basic Information

Connecting Shape Street Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material SCS13A(SUS304)
Connection Thread Type M1 R Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2 Surface Treatment No
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) 2
Details of non-shock maximum working pressure(Temperature:100℃)(MPa) 1.65 Details of non-shock maximum working pressure(Temperature:150℃)(MPa) 1.5 Details of non-shock maximum working pressure(Temperature:200℃)(MPa) 1.4
Details of non-shock maximum working pressure(Temperature:220℃)(MPa) 1.35

Please check the type/dimensions/specifications of the part SL6A in the Stainless Steel Screw-in Pipe Fitting, Straight Elbow series.

Products with similar specification

Part Number
SL25A
SL32A
SL40A
SL50A
SL80A
SL8A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

฿ 736.21

1 Piece(s) 3 Day(s) 1B(25A)1B(25A)

฿ 1,090.76

1 Piece(s) 6 Day(s) 1 1/4B(32A)1 1/4B(32A)

฿ 1,360.93

1 Piece(s) 6 Day(s) 1 1/2B(40A)1 1/2B(40A)

฿ 1,922.97

1 Piece(s) 6 Day(s) 2B(50A)2B(50A)

฿ 5,830.44

1 Piece(s) 9 Day(s) 3B(80A)3B(80A)

฿ 356.46

1 Piece(s) 3 Day(s) 1/4B(8A)1/4B(8A)