1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Screw-In Tube Fitting Tee with Reducing

Stainless Steel Screw-In Tube Fitting Tee with Reducing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 411.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

• Materials: stainless steel / Applicable fluids: water, air, steam, gas, oil

 
Part Number
RT40AX20A
RT40AX25A
RT40AX32A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

฿ 1,426.06

NYA PIPE SUPPORT 1 Piece(s) 9 Day(s) 1 1/2B(40A)1 1/2B(40A)3/4B(20A)

฿ 1,426.06

NYA PIPE SUPPORT 1 Piece(s) 6 Day(s) 1 1/2B(40A)1 1/2B(40A)1B(25A)

฿ 1,426.06

NYA PIPE SUPPORT 1 Piece(s) 6 Day(s) 1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material SCS13A(SUS304)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2 Surface Treatment No
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No
Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) 2 Details of non-shock maximum working pressure(Temperature:100℃)(MPa) 1.65 Details of non-shock maximum working pressure(Temperature:150℃)(MPa) 1.5
Details of non-shock maximum working pressure(Temperature:200℃)(MPa) 1.4 Details of non-shock maximum working pressure(Temperature:220℃)(MPa) 1.35