(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Materials: stainless steel / Applicable fluids: water, air, steam, gas, oil
Connecting Shape | Plug | Connection Type | Pitch (Terminal) | Material | SCS13A(SUS304) |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Applicable Fluid | Water / Air / Steam / Gas / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 2 | Surface Treatment | No | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | No | Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) | 2 | Details of non-shock maximum working pressure(Temperature:100℃)(MPa) | 1.65 |
Details of non-shock maximum working pressure(Temperature:150℃)(MPa) | 1.5 | Details of non-shock maximum working pressure(Temperature:200℃)(MPa) | 1.4 | Details of non-shock maximum working pressure(Temperature:220℃)(MPa) | 1.35 |
Please check the type/dimensions/specifications of the part P10A in the Stainless Steel Screw-In Tube Fitting Square Plug series.
Part Number |
---|
P15A |
P50A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 |
---|---|---|---|---|---|
฿ 193.40 | 1 Piece(s) | 6 Day(s) | 1/2B(15A) | ||
฿ 630.00 | 1 Piece(s) | 6 Day(s) | 2B(50A) |
How can we improve?
How can we improve?