1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Screw-in Pipe Fitting, Bushing (B20AX15A)

NYA PIPE SUPPORT

Stainless Steel Screw-in Pipe Fitting, Bushing (B20AX15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Nagoya, screw-in fitting, screw-in flange, stainless steel screw-in pipe fitting bushing

 
Part Number
B20AX15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Specifications

฿ 262.34

NYA PIPE SUPPORT 1 Piece(s) 6 Day(s) 3/4B(20A)1/2B(15A)6 Sq.

Loading...

  1. 1

Basic Information

Connecting Shape Bushings Connection Type Screw⇔Screw Different Diameter Material SCS13A(SUS304)
Connection Thread Type M1 R Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2 Surface Treatment No
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) 2
Details of non-shock maximum working pressure(Temperature:100℃)(MPa) 1.65 Details of non-shock maximum working pressure(Temperature:150℃)(MPa) 1.5 Details of non-shock maximum working pressure(Temperature:200℃)(MPa) 1.4
Details of non-shock maximum working pressure(Temperature:220℃)(MPa) 1.35

Please check the type/dimensions/specifications of the part B20AX15A in the Stainless Steel Screw-in Pipe Fitting, Bushing series.

Products with similar specification

Part Number
B100AX80A
B10AX6A
B10AX8A
B20AX6A
B20AX8A
B25AX10A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Specifications

฿ 4,421.48

1 Piece(s) 9 Day(s) 4B(100A)3B(80A)8 Sq.

฿ 170.42

1 Piece(s) 6 Day(s) 3/8B(10A)1/8B(6A)6 Sq.

฿ 170.42

1 Piece(s) 6 Day(s) 3/8B(10A)1/4B(8A)6 Sq.

฿ 262.34

1 Piece(s) 9 Day(s) 3/4B(20A)1/8B(6A)6 Sq.

฿ 262.34

1 Piece(s) 6 Day(s) 3/4B(20A)1/4B(8A)6 Sq.

฿ 377.23

1 Piece(s) 6 Day(s) 1B(25A)3/8B(10A)6 Sq.