(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Materials: stainless steel / Applicable fluids: water, air, steam, gas, oil
Connecting Shape | Socket | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | SUS304 |
---|---|---|---|---|---|
Connection Thread Type M1 | G (Tapped) | Applicable Fluid | Water / Air / Steam / Gas / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 2 | Surface Treatment | No | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | No | Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) | 2 | Details of non-shock maximum working pressure(Temperature:100℃)(MPa) | 1.65 |
Details of non-shock maximum working pressure(Temperature:150℃)(MPa) | 1.5 | Details of non-shock maximum working pressure(Temperature:200℃)(MPa) | 1.4 | Details of non-shock maximum working pressure(Temperature:220℃)(MPa) | 1.35 |
Specifications | Standard |
Please check the type/dimensions/specifications of the part JS10A in the Stainless Steel Screw-In Tube Fitting Stainless Steel JIS Socket Straight series.
Part Number |
---|
JS15A |
JS20A |
JS25A |
JS32A |
JS40A |
JS50A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Dimension L (mm) |
---|---|---|---|---|---|---|
฿ 306.48 | 1 Piece(s) | 9 Day(s) | 1/2B(15A) | 37 | ||
฿ 405.05 | 1 Piece(s) | 9 Day(s) | 3/4B(20A) | 39 | ||
฿ 448.59 | 1 Piece(s) | 9 Day(s) | 1B(25A) | 46 | ||
฿ 671.72 | 1 Piece(s) | 9 Day(s) | 1 1/4B(32A) | 51 | ||
฿ 816.25 | 1 Piece(s) | 9 Day(s) | 1 1/2B(40A) | 51 | ||
฿ 1,114.88 | 1 Piece(s) | 9 Day(s) | 2B(50A) | 60 |
How can we improve?
How can we improve?