(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nagoya, screw-in fitting, screw-in type flange, steel pipe screw-in fitting, black iron half socket
Connecting Shape | Socket | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | Steel |
---|---|---|---|---|---|
Connection Thread Type M1 | G (Tapped) | Applicable Fluid | Water / Air / Steam / Gas / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 2 | Surface Treatment | Zinc Plating | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | No | Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) | 1.0 | Details of Max. Operating Pressure (Vapor/Air/Gas/Oil/Pulsating Flow which is 220℃ or Less)(MPa) | 1.4 |
Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) | 2.0 |
Please check the type/dimensions/specifications of the part BHS10A in the Steel Pipe, Screw-in Pipe Fitting, Black Steel Half Socket series.
Part Number |
---|
BHS20A |
BHS32A |
BHS40A |
BHS50A |
BHS8A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Dimension L (mm) |
---|---|---|---|---|---|---|
฿ 169.22 | 1 Piece(s) | 9 Day(s) | 3/4B(20A) | 18 | ||
฿ 276.65 | 1 Piece(s) | 14 Day(s) | 1 1/4B(32A) | 24 | ||
฿ 348.81 | 1 Piece(s) | 37 Day(s) | 1 1/2B(40A) | 24 | ||
฿ 434.07 | 1 Piece(s) | 9 Day(s) | 2B(50A) | 28.5 | ||
฿ 90.97 | 1 Piece(s) | 9 Day(s) | 1/4B(8A) | 12 |
How can we improve?
How can we improve?