(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nagoya, screw-in fitting, screw-in type flange, steel pipe screw-in fitting, steel socket (standard product)
Part Number |
---|
BS6A |
BS8A |
BS10A |
BS15A |
BS20A |
BS25A |
BS32A |
BS40A |
BS50A |
BS65A |
BS80A |
BS100A |
BS125A |
BS150A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 | Surface Treatment | Dimension L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 104.27 | NYA PIPE SUPPORT | 1 Piece(s) | 6 Day(s) | 1/8B(6A) | Black Oxide Coating | 19 | ||
฿ 122.90 | NYA PIPE SUPPORT | 1 Piece(s) | 3 Day(s) | 1/4B(8A) | Black Oxide Coating | 27 | ||
฿ 122.66 | NYA PIPE SUPPORT | 1 Piece(s) | 6 Day(s) | 3/8B(10A) | Black Oxide Coating | 28 | ||
฿ 153.15 | NYA PIPE SUPPORT | 1 Piece(s) | 6 Day(s) | 1/2B(15A) | Black Oxide Coating | 37 | ||
฿ 185.06 | NYA PIPE SUPPORT | 1 Piece(s) | 6 Day(s) | 3/4B(20A) | Black Oxide Coating | 39 | ||
฿ 235.13 | NYA PIPE SUPPORT | 1 Piece(s) | 6 Day(s) | 1B(25A) | Black Oxide Coating | 46 | ||
฿ 290.76 | NYA PIPE SUPPORT | 1 Piece(s) | 6 Day(s) | 1 1/4B(32A) | Black Oxide Coating | 51 | ||
฿ 362.11 | NYA PIPE SUPPORT | 1 Piece(s) | 6 Day(s) | 1 1/2B(40A) | Black Oxide Coating | 51 | ||
฿ 459.97 | NYA PIPE SUPPORT | 1 Piece(s) | 3 Day(s) | 2B(50A) | Black Oxide Coating | 60 | ||
฿ 754.86 | NYA PIPE SUPPORT | 1 Piece(s) | 6 Day(s) | 2 1/2B(65A) | Black Oxide Coating | 69 | ||
฿ 1,009.75 | NYA PIPE SUPPORT | 1 Piece(s) | 6 Day(s) | 3B(80A) | Black Oxide Coating | 75 | ||
฿ 1,601.15 | NYA PIPE SUPPORT | 1 Piece(s) | 6 Day(s) | 4B(100A) | Black Oxide Coating | 87 | ||
฿ 2,361.26 | NYA PIPE SUPPORT | 1 Piece(s) | 6 Day(s) | 5B(125A) | Black Oxide Coating | 96 | ||
฿ 3,259.85 | NYA PIPE SUPPORT | 1 Piece(s) | 6 Day(s) | 6B(150A) | Black Oxide Coating | 96 |
Loading...
Connecting Shape | Socket | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | Steel |
---|---|---|---|---|---|
Connection Thread Type M1 | G (Tapped) | Applicable Fluid | Water / Air / Steam / Gas / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 2 | Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No |
Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) | 1.0 | Details of Max. Operating Pressure (Vapor/Air/Gas/Oil/Pulsating Flow which is 220℃ or Less)(MPa) | 1.4 | Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) | 2.0 |
How can we improve?
How can we improve?