1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Pipe Screw-In Pipe Fitting Regular Siphon (Part Number)

Steel Pipe Screw-In Pipe Fitting Regular Siphon
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 394.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

• Materials: steel / Applicable fluids: water, air, steam, gas, oil

 
Part Number
BFM10A
WFM10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment

฿ 394.16

NYA PIPE SUPPORT 1 Piece(s) 9 Day(s) Zinc Plating

฿ 476.86

NYA PIPE SUPPORT 1 Piece(s) 3 Day(s) Black Oxide Coating

Loading...

  1. 1

Basic Information

Connecting Shape Syphon Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Nominal of Thread M1 3/8B(10A) Connection Thread Type M1 R Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2 Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0 Details of Max. Operating Pressure (Vapor/Air/Gas/Oil/Pulsating Flow which is 220℃ or Less)(MPa) 1.4
Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.0 Specifications Main