1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electronic Digital Position Indicator (Compatible With Field Bus, Magnetic Sensor Type) (SNDEP10-MS) (Part Number)

IMA

Electronic Digital Position Indicator (Compatible With Field Bus, Magnetic Sensor Type) (SNDEP10-MS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,224.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· An electronic digital positioning indicator that includes a field bus terminal and magnetic sensor connection terminal.
· Equipped with an RS485 interface.
· A separate SNDEP-MS magnetic sensor and MB500 magnetic strip are required.
· Two-line display of benchmarks and actual measurements with excellent visibility.
· The display has a backlight (red or white) for easy readability.
· The two LED units display the benchmarks and measurement values with notifications for compliance.
· Settings can be saved internally using the battery unit.

 
Part Number
SNDEP10-MS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 18,224.46

IMA 1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Basic Information

Type_2 Position Indicator Position Indicator Size_2 Standard

Please check the type/dimensions/specifications of the part SNDEP10-MS in the Electronic Digital Position Indicator (Compatible With Field Bus, Magnetic Sensor Type) (SNDEP10-MS) series.