Level indicator (LR, LT-N)

Brand :
IMAO

Caution

  • Product images, including shape and color, may differ from the actual product.

Product Description

[Features]
·Oil enters the indicator through two bolts.
· The resin material is impact-resistant and will not discolor when exposed to light. It is also resistant to general chemicals, including oil-based substances.
· The curved front makes the letters easier to see and allows them to be read from the side.
· The level plate is removable, so max. and min. markings can be added after purchase (except for the LT-N type).
· Completely sealed to prevent oil leaks.
· Stainless steel bolts and nuts are available.

Drawing

Level indicator (LR, LT) external shape drawing

Product Specification

TypeMain bodyDialbolt, nutO-ringOperating temperature
LR
LT-N
Special transparent polyamide
LR type: PA-T
LT type: PA-T/AR
aluminum
(A3104)
SUM22L
zinc plating
Nitrile Rubber
(NBR)
LR type: max. 90°C, min. -30°C
LT type: max. 80°C, min. -30°C
LR-SUS
LT-N-SUS
SUS303Fluoroelastomer
(FKM)
LR-J
LT-N-J
Bolt: polyamide
(glass fiber reinforced)
nut: SUS304
Nitrile Rubber
(NBR)

Specifications Table

Unit: mm
Product numberDialPMLHWTABC
Bolt: steelBolt: SUSBolt: resin
LR-76LR-76-SUS-Level board76M10 × 1.5221072716401815.5
LT-76NLT-76N-SUS-Thermometer
(20 to 100°C)
-
LR-127LR-127-SUSLR-127-JLevel board127M12 × 1.75231613118802317
LT-127NLT-127N-SUSLT-127N-JThermometer
(0 to 100°C)
LR-254LR-254-SUSLR-254-JLevel board25421291352032618.5
LT-254NLT-254N-SUSLT-254N-JThermometer
(0 to 100°C)
LR/LT-N
Product numberWeight (g)
LR-7687
LT-76N
LR-127138
LT-127N
LR-254185
LT-254N
LR-SUS/LT-N-SUS
Product numberWeight (g)
LR-76-SUS87
LT-76N-SUS
LR-127-SUS138
LT-127N-SUS
LR-254-SUS185
LT-254N-SUS
LR-J/LT-N-J
Product numberWeight (g)
--
-
LR-127-J94
LT-127N-J
LR-254-J141
LT-254N-J

Mounting hole drilling dimensions

SizePdMaximum tightening torque (N⋅m)
LR
LR-SUS
LT-N
LT-N-SUS
767610.512
12712712.5
25425410
SizePdMaximum tightening torque (N⋅m)
LR-J
LT-N-J
12712712.56
254254

Technical Information & Design Ideas

Mounting hole drilling dimensions

Level indicator (LR, LT) mounting hole machining dimensional drawing

Cautions and Prohibitions

Precautions

  • Please avoid using this product with water tanks, as the resin may absorb water and expand.
  • Avoid contact with alcohol-based chemicals and cleaning agents (especially for LR type).
  • If using with phosphorous compounds, please replace the packing with an appropriate one.
  • Do not use in a way that allows oil to come into direct contact with the level plate, as this may cause twisting or deformation.
  • The specification is not pressure resistant.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Level indicator (LR, LT-N) | IMAO | MISUMI Thailand