(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Spring Pin (High-Accuracy Series) (CP710-A, CP710-B) from IMAO CORPORATION.
- This product series can be selected into 2 types, CP710-A (Standard type), or CP710-B (Supporter type).
- The main body of this product is made of S45C Hardening and tempering with Black oxide coating.
- The pin of this product is made of SK95, Hardening and tempering Heat Treatment.
- It is optimal for positioning cast holes in die-cast aluminum.
- The tolerance of mounted side outer diameter g6.
Part Number |
---|
CP710-04015A |
CP710-04015B |
CP710-05015A |
CP710-05015B |
CP710-06020A |
CP710-06020B |
CP710-08020A |
CP710-08020B |
CP710-10025A |
CP710-10025B |
CP710-12025A |
CP710-12025B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Introduction Side Outer Diameter (mm) | Mounted Side Outer Diameter (Ø) | Locating (φ) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,419.45 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 6 | 15 | φ3.8~φ5.2 | Standard Type | ||
฿ 4,668.03 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 6 | 15 | φ3.8~φ5.2 | Supporter Type | ||
฿ 4,549.34 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 7 | 15 | φ4.8~φ6.2 | Standard Type | ||
฿ 4,668.03 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 7 | 15 | φ4.8~φ6.2 | Supporter Type | ||
฿ 4,232.54 ฿ 2,379.53 | PINS | 1 Piece(s) | Same day | 10 | 9 | 20 | φ5.8~φ8.2 | Standard Type | ||
฿ 5,590.00 | PINS | 1 Piece(s) | 25 Day(s) | 10 | 9 | 20 | φ5.8~φ8.2 | Supporter Type | ||
฿ 4,763.15 | PINS | 1 Piece(s) | 5 Day(s) | 10 | 11 | 20 | φ7.8~φ10.2 | Standard Type | ||
฿ 5,304.67 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 11 | 20 | φ7.8~φ10.2 | Supporter Type | ||
฿ 5,313.97 ฿ 2,870.61 | PINS | 1 Piece(s) | Same day | 10 | 13.5 | 25 | φ9.3~φ12.7 | Standard Type | ||
฿ 5,787.19 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 13.5 | 25 | φ9.3~φ12.7 | Supporter Type | ||
฿ 5,420.42 ฿ 2,957.38 | PINS | 1 Piece(s) | Same day | 10 | 16.5 | 25 | φ12.3~φ15.7 | Standard Type | ||
฿ 5,787.19 | PINS | 1 Piece(s) | 7 Day(s) | 10 | 16.5 | 25 | φ12~φ16 | Supporter Type |
Loading...
Basic Shape | With Shoulder | Introduction Side Cross Section Shape | Round | Introduction Side Tip Shape | Tapered |
---|---|---|---|---|---|
Introduction Side Shape | No | Mounting Side Shape | Straight | Surface Treatment | Black Oxide Coating |
Heat Treatment | Quenching and Tempering | Material | Steel | Steel type | S45C |
Tolerance of Mounted Side Outer Diameter | g6 |
How can we improve?
How can we improve?