1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sleeve (BJ724)

LOCATING PARTS

Sleeve (BJ724)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 242.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Main Body: SK95. Hardening and tempering. Black oxide coating. Polishing finish. Use for parts that require positioning (for M8).

 
Part Number
BJ724-08001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 242.86

LOCATING PARTS 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Bushing Basic Shape Straight Fixing Support No
Material SK95 Surface Treatment Black Oxide Coating I.D. Shape Round shape
Inner Diameter(mm) 8 Outer Diameter(mm) 12 Main Body Heat Treatment Quenching and Tempering

Please check the type/dimensions/specifications of the part BJ724-08001 in the Sleeve (BJ724) series.