(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
IMAO CORPORATION Jig Bushing Changeover Liner Bushing (BLN1)
Type | Bushing | Basic Shape | Straight | Fixing Support | No |
---|---|---|---|---|---|
Material | SUJ2 | Surface Treatment | Black Oxide Coating | I.D. Shape | Round shape |
Main Body Heat Treatment | Quenching and Tempering |
Please check the type/dimensions/specifications of the part BLN1-13X13 in the Liner Bushing (BLN1) series.
Part Number |
---|
BLN1-13X20 |
BLN1-16X20 |
BLN1-16X25 |
BLN1-20X20 |
BLN1-20X25 |
BLN1-25X20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Diameter (mm) | Outer Diameter (mm) | H (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,930.89 | 1 Piece(s) | 5 Day(s) | 10 | 13 | 19 | 20 | ||
฿ 1,858.85 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 25 | 20 | ||
฿ 2,048.33 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 25 | 25 | ||
฿ 2,054.99 | 1 Piece(s) | 5 Day(s) | 10 | 20 | 35 | 20 | ||
฿ 2,358.80 | 1 Piece(s) | 5 Day(s) | 10 | 20 | 35 | 25 | ||
฿ 2,050.65 | 1 Piece(s) | 5 Day(s) | 10 | 25 | 35 | 20 |
How can we improve?
How can we improve?