(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
IMAO CORPORATION Jig Bushing Changeover Reverse Mount Bushing (BB1)
Part Number |
---|
BB1-13 |
BB1-16 |
BB1-20 |
BB1-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Diameter (mm) | Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 3,076.74 | LOCATING PARTS | 1 Piece(s) | 7 Day(s) | 10 | 13 | 25 | ||
฿ 2,942.08 | LOCATING PARTS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 28.6 | ||
฿ 2,984.22 | LOCATING PARTS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 32.2 | ||
฿ 3,813.68 | LOCATING PARTS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 40.2 |
Loading...
Type | Bushing | Basic Shape | With Shoulder | Fixing Support | No |
---|---|---|---|---|---|
Material | SNCM439 | Surface Treatment | Black Oxide Coating | I.D. Shape | Round shape |
Main Body Heat Treatment | Quenching and Tempering |
How can we improve?
How can we improve?