1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Horizontal Natural Supporter (BJ351-A)

Horizontal Natural Supporter (BJ351-A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,489.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Imao Corporation Positioning Unit Parts Horizontal Natural Supporter (BJ351-A)

 
Part Number
BJ351-06001A
BJ351-08001A
BJ351-12001A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHolding Force
(N)
Stroke S
(mm)

฿ 5,489.85

SUPPORTERS & JACKS 1 Piece(s) 7 Day(s) 1015006

฿ 5,994.42

SUPPORTERS & JACKS 1 Piece(s) 9 Day(s) 10250010

฿ 10,166.67

SUPPORTERS & JACKS 1 Piece(s) 7 Day(s) 10500010

Loading...

  1. 1

Basic Information

Body Material SC45C Main Body Surface Treatment Black Oxide Coating Shaft Material SK4
Shaft heat treatment Quenching and Tempering Shaft Surface Treatment Black Oxide Coating