1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Pressure Spring for Natural Supporter (Cylinder Type) Use (BJ351-C1)

Low Pressure Spring for Natural Supporter (Cylinder Type) Use (BJ351-C1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 120.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Imao Corporation Positioning Unit Parts Low Pressure Spring for Natural Supporter (Cylinder Type) (BJ351-C1)

 
Part Number
BJ351-06001-C1
BJ351-08001-C1
BJ351-10001-C1
BJ351-12001-C1
BJ351-16001-C1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Natural Supporter Lifting strength of applicable natural supporter
(N)

฿ 196.40

SUPPORTERS & JACKS 1 Piece(s) 5 Day(s) 10BJ351-060013~7

฿ 120.95

SUPPORTERS & JACKS 1 Piece(s) 7 Day(s) 10BJ351-080013~7

฿ 125.52

SUPPORTERS & JACKS 1 Piece(s) 7 Day(s) 10BJ351-100015~9

฿ 125.52

SUPPORTERS & JACKS 1 Piece(s) 7 Day(s) 10BJ351-120016~11

฿ 234.00

SUPPORTERS & JACKS 1 Piece(s) 7 Day(s) 10BJ351-160017~14

Loading...

  1. 1

Basic Information

Body Material SWPA