1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Supporter (Cam Lever Type) (BJ352)

Natural Supporter (Cam Lever Type) (BJ352)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,558.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Retains the workpiece without misshaping it, and prevents chattering and distortion
[Features]
· Comes with a built-in disc spring to prevent loosening.

 
Part Number
BJ352-05001
BJ352-06001
BJ352-08001
BJ352-10001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHolding Force
(N)
Main Body Height H
(mm)
Stroke S
(mm)

฿ 5,558.91

SUPPORTERS & JACKS 1 Piece(s) 5 Day(s) 10500245

฿ 5,967.99

SUPPORTERS & JACKS 1 Piece(s) 5 Day(s) 10700296

฿ 6,813.93

SUPPORTERS & JACKS 1 Piece(s) 7 Day(s) 10900378

฿ 7,883.40

SUPPORTERS & JACKS 1 Piece(s) 7 Day(s) 1012004210

Loading...

  1. 1

Basic Information

Type Support Unit Body Material SC45C Main Body Surface Treatment Black Oxide Coating
Shaft Material SK95 Shaft heat treatment Quenching and Tempering Shaft Surface Treatment Black Oxide Coating