(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Installed by tightening hex socket at tip of thread section with wrench.
Types | Rotation Shape | Shape | Stick type (straight) | Grip Material | Polyamide |
---|---|---|---|---|---|
Grip surface | No | Mounting Section Material | SUM24L | Mounting Section Surface Treatment | No |
Mounting Method | Male thread with Hexagon socket head cap |
Please check the type/dimensions/specifications of the part RG20SD in the Rotary Grip (RG-S) series.
Part Number |
---|
RG20SD-M4 |
RG20SD-M5 |
RG23SD |
RG23SD-M4 |
RG23SD1-M5 |
RG23SD2-M5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread | Grip thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 319.61 | 1 Piece(s) | Same day | 10 | M4 | 12 | 20 | ||
฿ 330.02 | 1 Piece(s) | 8 Day(s) | 10 | M5 | 12 | 20 | ||
฿ 371.45 | 1 Piece(s) | 8 Day(s) | 10 | M5 | 16 | 10 | ||
฿ 402.53 | 1 Piece(s) | 8 Day(s) | 10 | M4 | 13 | 23 | ||
฿ 371.30 | 1 Piece(s) | 8 Day(s) | 10 | M5 | 13 | 23 | ||
฿ 382.94 | 1 Piece(s) | 8 Day(s) | 10 | M5 | 14.5 | 23 |
How can we improve?
How can we improve?