(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The EF series (support side, square) mainly consists of a main body, bearings, covers, spacers, oil seals, lock nuts, and hex socket head cap screws. Compact in size, easy to install, and can be used in narrow spaces.
[Features]
·Combined with angular contact ball bearings with high precision and high stiffness.
·All surfaces are treated with rust prevention.
·Compact design, easy to install. It can also be used in narrow spaces.
·It can be installed on the equipment immediately without any other processing.
·Various models and dimensions are available.
[Applications]
Industrial automatic control equipment, machine tools, testing equipment, medical equipment, etc.
(1) Support unit main body: 1
(2) Deep groove ball bearings: 1 pc.
(3) C-shaped retaining ring: 1
Part number | d1 | L | B | H | b * | h * | B1 | H1 | P | X | Y | Z | Bearing | C-shaped retaining ring | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EF06 | 6 | 12 | 42 | 25 | 21 | 13 | 18 | 20 | 30 | 5.5 | 9.5 | 11 | 606ZZ | S06 | 0.1 |
EF08 | 6 | 14 | 52 | 32 | 26 | 17 | 25 | 26 | 38 | 6.6 | 11 | 12 | 606ZZ | S06 | 0.16 |
EF10 | 8 | 20 | 70 | 43 | 35 | 25 | 36 | 24 | 52 | 9 | — | — | 608ZZ | S08 | 0.35 |
EF12 | 10 | 20 | 70 | 43 | 35 | 25 | 36 | 24 | 52 | 9 | — | — | 6000ZZ | S10 | 0.35 |
EF15 | 15 | 20 | 80 | 49 | 40 | 30 | 41 | 25 | 60 | 9 | — | — | 6002ZZ | S15 | 0.4 |
EF20 | 20 | 26 | 95 | 58 | 47.5 | 30 | 56 | 25 | 75 | 11 | — | — | 6204ZZ | S20 | 0.65 |
* For height tolerance h and width tolerance b, refer to the accuracy table for standard type support units.
Loading...
Type | Support Side | Shape | Square type | Mounting Method | With Chamfer Mounting |
---|---|---|---|---|---|
Bearing Type | Single Deep Groove Ball Bearing | Bearing Grade | Class 5 | Surface Treatment | Black oxide finish |
Support Material | Steel | Thickness L(mm) | 20 |
How can we improve?
How can we improve?