(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The FK series (fixed side, round) mainly consists of a main body, bearings, covers, spacers, oil seals, lock nuts, and hex socket head cap screws. Compact in size, easy to install, and can be used in narrow spaces.
[Features]
·Combined with angular contact ball bearings with high precision and high stiffness.
·All surfaces are treated with rust prevention.
·Compact design, easy to install. It can also be used in narrow spaces.
·It can be installed on the equipment immediately without any other processing.
·Various models and dimensions are available.
[Applications]
Industrial automatic control equipment, machine tools, testing equipment, medical equipment, etc.
(1) Support unit main body: 1
(2) Angular contact ball bearings: 1 set
(3) Cover: 1
(4) Spacer: 2
(5) Oil seal: 2
(6) Lock nut: 1 pc.
(7) Fixing set screw: 2
Part number | d1 | L | H | F | E | D (*1) | A | PCD | B | Combination A | Combination B | X | Y | Z | M | T | Weight (kg) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1 | T1 | L2 | T2 | ||||||||||||||||
FK06 | 6 | 20 | 7 | 13 | 22 | 22 | 36 | 28 | 28 | 5.5 | 3.5 | 6.5 | 4.5 | 3.4 | 6.5 | 4 | M3 | 12 | 0.1 |
FK08 | 8 | 23 | 9 | 14 | 26 | 28 | 43 | 35 | 35 | 7 | 4 | 8 | 5 | 3.4 | 6.5 | 4 | M3 | 14 | 0.16 |
FK10 | 10 | 27 | 10 | 17 | 29.5 | 34 | 52 | 42 | 42 | 7.5 | 5 | 8.5 | 6 | 4.5 | 8 | 5 | M3 | 16 | 0.25 |
FK12 | 12 | 27 | 10 | 17 | 29.5 | 36 | 54 | 44 | 44 | 7.5 | 5 | 8.5 | 6 | 4.5 | 8 | 5 | M4 | 19 | 0.26 |
FK15 | 15 | 32 | 15 | 17 | 36 | 40 | 63 | 50 | 52 | 10 | 6 | 12 | 8 | 5.5 | 9.5 | 6 | M4 | 22 | 0.4 |
FK17 | 17 | 45 | 22 | 23 | 47 | 50 | 77 | 62 | 61 | 11 | 9 | 14 | 12 | 6.6 | 11 | 10 | M4 | 24 | 0.85 |
FK20 | 20 | 52 | 22 | 30 | 50 | 57 | 85 | 70 | 68 | 8 | 10 | 12 | 14 | 6.6 | 11 | 10 | M4 | 30 | 1.2 |
FK25 | 25 | 57 | 27 | 30 | 60 | 63 | 98 | 80 | 79 | 13 | 10 | 20 | 17 | 9 | 15 | 13 | M6 | 35 | 1.6 |
FK30 | 30 | 62 | 30 | 32 | 61 | 75 | 117 | 95 | 93 | 11 | 12 | 17 | 18 | 11 | 17.5 | 15 | M6 | 40 | 2.38 |
*1: For the shaft diameter tolerance D, refer to the accuracy table for standard type support units.
Part Number |
---|
FK12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft diameter d1 (Ø) | Thickness L (mm) | Outer Diameter A (Ø) | Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,993.86 | SUPPORT UNIT | 1 Piece(s) | Available | Same day | 10 | 12 | 17 | 54 | 44 |
Loading...
Type | Fixed Side | Shape | Round shape | Mounting Method | Side mounting |
---|---|---|---|---|---|
Bearing Type | Angular Contact Bearing | Bearing Grade | Class 5 | Surface Treatment | Black oxide finish |
Support Material | Steel |
Please check the type/dimensions/specifications of the part FK12 in the FK Series Support Unit, Supported Side series.
Part Number |
---|
FK10 |
FK15 |
FK20 |
FK8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft diameter d1 (Ø) | Thickness L (mm) | Outer Diameter A (Ø) | Width B (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,902.63 | 1 Piece(s) | 3 Day(s) | 10 | 10 | 17 | 52 | 42 | ||
฿ 3,257.89 | 1 Piece(s) | 3 Day(s) | 10 | 15 | 17 | 63 | 52 | ||
฿ 4,310.09 | 1 Piece(s) | 3 Day(s) | 10 | 20 | 30 | 85 | 68 | ||
฿ 3,200.88 | 1 Piece(s) | 3 Day(s) | 10 | 8 | 14 | 43 | 35 |
How can we improve?
How can we improve?