Slot Clamp (MBSC)

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Bolt clamp with a simple compact design.
[Features]
· Available in 3 types: for black surfaces, for finished surfaces and for finished surfaces (made of brass).
· Workpiece is clamped firmly downward, which prevents it from lifting off the table.
· Space saving.
[Applications]
· Ideal for machining of thin workpieces.
· Can also be used for multi-piece jigs.
Bolt Clamp That Prevents Lifting Of Workpiece

Available in 3 types: for black surfaces, for finished surfaces and for finished surfaces (made of brass).

Button bolt for MBSC-C only.
| Type | Main Body |
|---|---|
| MBSC-A | SKD12 Hardening Black oxide coating HRC45 to 48 |
| MBSC-B | SKD12 Hardening HRC45 to 48 |
| MBSC-C | Brass (cadmium reduction material) |
Slot Clamp (MBSC) Outline Drawing And Specifications

Dimensional drawing of slot clamp (MBSC)
| Part Number | W | H | Stroke | H1 | L1 | P | Lf | M | W1 | Clamping Force (kN) | Allowable Tightening Torque (N·m) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MBSC025A | 9.5 | 1.9 | 0.19 | 3.6 | 9.5 | 3.8 | 7 | M2.5 × 0.45-8L | 2 | 2.8 | 1.8 | 3 |
| MBSC04A | 12.7 | 2.5 | 0.4 | 4.8 | 12.7 | 5.1 | 10 | M4 × 0.7-12L | 3 | 6.6 | 5.6 | 7 |
| MBSC06A | 19.1 | 3.8 | 0.6 | 7.1 | 19.1 | 7.6 | 13 | M6 × 1-16L | 5 | 16 | 22.5 | 21 |
| MBSC10A | 25.4 | 6.4 | 1.2 | 11.4 | 25.4 | 10.2 | 20 | M10 × 1.5-25L | 8 | 17 | 40.6 | 65 |
| MBSC12A | 38.1 | 9.5 | 1.9 | 16.3 | 38.1 | 15.2 | M12 × 1.75-30L | 10 | 50 | 145 | 200 |
MBSC-A (for black surfaces)
| Part Number | W | H | Stroke | H1 | L1 | P | Lf | M | W1 | Clamping Force (kN) | Allowable Tightening Torque (N·m) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MBSC025B | 9.5 | 1.9 | 0.19 | 3.6 | 9.5 | 3.8 | 7 | M2.5 × 0.45-8L | 2 | 2.8 | 1.8 | 3 |
| MBSC04B | 12.7 | 2.5 | 0.4 | 4.8 | 12.7 | 5.1 | 10 | M4 × 0.7-12L | 3 | 6.6 | 5.6 | 7 |
| MBSC06B | 19.1 | 3.8 | 0.6 | 7.1 | 19.1 | 7.6 | 13 | M6 × 1-16L | 5 | 16 | 22.5 | 21 |
| MBSC10B | 25.4 | 6.4 | 1.2 | 11.4 | 25.4 | 10.2 | 20 | M10 × 1.5-25L | 8 | 17 | 40.6 | 65 |
| MBSC12B | 38.1 | 9.5 | 1.9 | 16.3 | 38.1 | 15.2 | M12 × 1.75-30L | 10 | 50 | 145 | 200 |
MBSC-B (for finished surfaces)
| Part Number | W | H | Stroke | H1 | L1 | P | Lf | M | W1 | Clamping Force (kN) | Allowable Tightening Torque (N·m) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MBSC025C | 9.5 | 1.9 | 0.19 | 3.6 | 9.5 | 3.8 | 5 | M2.5 × 0.45-8L | 1.5 | 0.8 | 0.6 | 3 |
| MBSC04C | 12.7 | 2.5 | 0.4 | 4.8 | 12.7 | 5.1 | 10 | M4 × 0.7-12L | 2.5 | 1.7 | 2.8 | 7 |
| MBSC06C | 19.1 | 3.8 | 0.6 | 7.1 | 19.1 | 7.6 | 11 | M6 × 1-16L | 4 | 4.2 | 5.6 | 23 |
MBSC-C (for finished surfaces)
Usage Examples For This Product

Application example 1

Application example 2

Application example 3
How To Mount This Product
- 1. Machine a groove for the slot clamp.
- 2. Machine a screw hole for the hex socket head bolt.
- 3. Combine the slot clamp and tighten lightly. In this unclamped state, the O-ring provides clearance for attaching and removing the workpiece.
- 4. Insert the workpiece and tighten the hex socket head bolt.