1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Track System RLT Ball Element (RLT-E)

WHEEL CONVEYOR

Roller Track System RLT Ball Element (RLT-E)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 628.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· RLT-E-POM: can move goods in any direction.
· Transportation system development by combining roller type and ball type is also possible.
· Friction between roller ball and each holder can be suppressed to a minimum value by the material properties and lubrication is not required.

Part Number
RLT-E-POM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 628.21

WHEEL CONVEYOR 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Standard Shape Unit Load Capacity Range(N) 20.1~50.0
Withstand Load (Concentrated Load Applied to Single Ball)(N) 30 Body Material Polyamide Ball Material Polyacetal
Width(Ø) 34.4 Ball Dia.(Ø) 25.4

Please check the type/dimensions/specifications of the part RLT-E-POM in the Roller Track System RLT Ball Element (RLT-E) series.