(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high accuracy type index plunger.
[Features]
· High position type.
· Used in conjunction with a dedicated bushing.
· Either steel or stainless steel can be chosen for the body material.
· Enables highly accurate positioning.
· A hand-operated index plunger.
[Applications]
· The pin can be pulled in manually, making it ideal for equipment where indexing and positioning need to be canceled manually.
HPNDX-S (steel) external appearance
HPNDX-S-SUS (SUS) external appearance
Dimensional drawing of index plunger
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
HPNDX-S | SUM22L Black oxide coating | Polyamide Matte black | SUS302WPA | SUM22L HRC58 to 62 |
HPNDX-S-SUS | SUS303 | SUS420 HRC53 to 55 |
Size | d (-0.01) (-0.02) | S | A | M | L1 | D | L | D1 (0) (-0.02) | L2 | d1 (H7) | D3 | W1 | T1 | B | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HPNDX-S HPNDX-S-SUS | 10 | 5 | 5 | 1.3 | M10 × 1 | 17 | 21 | 43.5 | 8 | 3 | 6 | 6 | -0.01 -0.02 | 13 | 7 | 2 |
12 | 6 | 6 | 1.8 | M12 × 1.5 | 20 | 25 | 51.7 | 10 | 8.5 | 8.5 | -0.01 -0.03 | 14 | 8 | 3 | ||
16 | 8 | 8 | 2.3 | M16 × 1.5 | 26 | 33 | 68 | 13.5 | 4 | 11 | 11 | 19 | 10 | |||
20 | 10 | 10 | 2.8 | M20 × 1.5 | 28 | 74 | 17 | 22 | 12 |
Steel | SUS | Load (N) Min To Max | Weight (g) | Applicable Dedicated Bushing | |
---|---|---|---|---|---|
Part Number | Part Number | Size | |||
HPNDX10S | HPNDX10S-SUS | 5 to 12 | 22 | HPNDX-SB HPNDX-SB-SUS | 10 |
HPNDX12S | HPNDX12S-SUS | 6 to 14 | 28 | 12 | |
HPNDX16S | HPNDX16S-SUS | 15 to 35 | 75 | 16 | |
HPNDX20S | HPNDX20S-SUS | 15 to 34 | 117 | 20 |
Part Number |
---|
HPNDX20S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,719.02 | IMA INDEX PLUNGER | 1 Piece(s) | 7 Day(s) | 10 | 30 | 10 | 10 | [Steel] SUM22L Black Oxide | 74 | [Steel] SUM22L | Carburized | Black Oxide Coating |
Loading...
Types | Standard | Locking Mechanism | Return | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Tip surface treatment | No |
Nut | No |
Please check the type/dimensions/specifications of the part HPNDX20S in the Index Plunger (Straight, High Position Type) series.
Part Number |
---|
HPNDX10S-SUS |
HPNDX12S |
HPNDX12S-SUS |
HPNDX16S |
HPNDX16S-SUS |
HPNDX20S-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,976.64 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] SUS303 | 43.5 | [Stainless Steel] SUS420 | [Hardening] Quenching and Tempering | No | ||
฿ 1,448.19 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 6 | 6 | [Steel] SUM22L Black Oxide | 51.7 | [Steel] SUM22L | Carburized | Black Oxide Coating | ||
฿ 2,167.69 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 6 | 6 | [Stainless Steel] SUS303 | 51.7 | [Stainless Steel] SUS420 | [Hardening] Quenching and Tempering | No | ||
฿ 1,875.52 | 1 Piece(s) | 7 Day(s) | 10 | 24 | 8 | 8 | [Steel] SUM22L Black Oxide | 68 | [Steel] SUM22L | Carburized | Black Oxide Coating | ||
฿ 2,711.39 | 1 Piece(s) | 7 Day(s) | 10 | 24 | 8 | 8 | [Stainless Steel] SUS303 | 68 | [Stainless Steel] SUS420 | [Hardening] Quenching and Tempering | No | ||
฿ 3,632.12 | 1 Piece(s) | 7 Day(s) | 10 | 30 | 10 | 10 | [Stainless Steel] SUS303 | 74 | [Stainless Steel] SUS420 | [Hardening] Quenching and Tempering | No |
How can we improve?
How can we improve?