(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high-accuracy type hand-operated index plunger.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· When released, the built-in spring returns the nose to its original position.
· High position type.
· Either steel or stainless steel can be chosen for the body material.
· The pin can be pulled in manually, making it ideal for equipment where indexing and positioning need to be canceled manually.
[Applications]
· High accuracy type. Used in conjunction with a dedicated bushing (HPNDX-TB).
HPNDX-TW (steel)
HPNDX-TW-SUS (SUS)
Dimensional drawing of Index Plunger (Tapered, High Position Type)
Size | d (0) (-0.05) | S | S1 | M | L1 | D | L | D1 (0) (-0.02) | L2 | d1 (H7) | D3 | W1 | T1 | W | T | B | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HPNDX-TW HPNDX-TW-SUS | 10 | 5 | 5 | 4 | M10 × 1 | 17 | 21 | 43.5 | 8 | 3 | 6 | 6 | -0.01-0.02 | 13 | 7 | 17 | 5 | 2 |
12 | 6 | 6 | 5 | M12 × 1.5 | 20 | 25 | 51.7 | 10 | 8.5 | 8.5 | -0.01-0.03 | 14 | 8 | 19 | 6 | 3 | ||
16 | 8 | 8 | 7 | M16 × 1.5 | 26 | 33 | 68 | 13.5 | 4 | 11 | 11 | 19 | 10 | 24 | 8 | |||
20 | 10 | 10 | 9 | M20 × 1.5 | 28 | 74 | 17 | 22 | 12 | 30 | 10 |
Index Plunger (Tapered, High Position Type) size table
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
HPNDX-TW | SUM22L Black oxide coating | Polyamide Matte black | SUS302WPA | SUM22L HRC58 to 62 |
HPNDX-TW-SUS | SUS303 | SUS420 HRC53 to 55 |
Index Plunger (Tapered, High Position Type) parts details
Steel | SUS | Load (N) Min To Max | Weight (g) | Applicable Dedicated Bushing | |
---|---|---|---|---|---|
Part Number | Part Number | Size | |||
HPNDX10TW | HPNDX10TW-SUS | 5 to 12 | 22 | HPNDX-TB HPNDX-TB-SUS | 10 |
HPNDX12TW | HPNDX12TW-SUS | 6 to 14 | 37 | 12 | |
HPNDX16TW | HPNDX16TW-SUS | 15 to 35 | 86 | 16 | |
HPNDX20TW | HPNDX20TW-SUS | 15 to 34 | 117 | 20 |
Part Number |
---|
HPNDX10TW-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,288.62 | IMA INDEX PLUNGER | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] SUS303 | 43.5 | [Stainless Steel] SUS420 | [Hardening] Quenching and Tempering | No |
Loading...
Types | Standard | Locking Mechanism | Return | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Tip surface treatment | No |
Nut | Single nut |
Please check the type/dimensions/specifications of the part HPNDX10TW-SUS in the Index Plunger (Tapered / High Position Type) series.
Part Number |
---|
HPNDX10TW |
HPNDX12TW |
HPNDX12TW-SUS |
HPNDX16TW |
HPNDX16TW-SUS |
HPNDX20TW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,593.50 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | [Steel] SUM22L Black Oxide | 43.5 | [Steel] SUM22L | Carburized | Black Oxide Coating | ||
฿ 1,752.55 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 6 | 6 | [Steel] SUM22L Black Oxide | 51.7 | [Steel] SUM22L | Carburized | Black Oxide Coating | ||
฿ 2,524.40 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 6 | 6 | [Stainless Steel] SUS303 | 51.7 | [Stainless Steel] SUS420 | [Hardening] Quenching and Tempering | No | ||
฿ 2,307.42 | 1 Piece(s) | 7 Day(s) | 10 | 24 | 8 | 8 | [Steel] SUM22L Black Oxide | 68 | [Steel] SUM22L | Carburized | Black Oxide Coating | ||
฿ 3,232.22 | 1 Piece(s) | 7 Day(s) | 10 | 24 | 8 | 8 | [Stainless Steel] SUS303 | 68 | [Stainless Steel] SUS420 | [Hardening] Quenching and Tempering | No | ||
฿ 2,767.48 | 1 Piece(s) | Same day | 10 | 30 | 10 | 10 | [Steel] SUM22L Black Oxide | 74 | [Steel] SUM22L | Carburized | Black Oxide Coating |
How can we improve?
How can we improve?