(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Index plunger with key ring.
[Features]
· The nose retraction position can be set and released by pulling the keyring.
· When released, the built-in spring returns the nose to its original position.
· A cable can be attached to the keyring for remote operation.
· Heat resistant temperature: 180°C.
[Applications]
· Use as a stopper, for indexing, for positioning, etc. of jigs and mechanical devices.
External appearance of SDXR-W (steel)
SDXR-AW-SUS (SUS)
Dimensional drawing of ring type
Size | d (-0.02) (-0.04) | S | M | L1 | A | D1 | W | T | Load (N) Min To Max | Applicable Dedicated Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|
SDXR-W SDXR-W-SUS SDXR-AW-SUS | 8 | 4 | 4 | M8 × 1 | 21 | 1 | 15 | 13 | 4 | 6 to 12 | SDX8Z |
10 | 5 | 5 | M10 × 1 | 24 | 1.3 | 23 | 17 | 5 | 5 to 12 | SDX10Z | |
12 | 6 | 6 | M12 × 1.5 | 28 | 1.8 | 19 | 6 | 6 to 14 | SDX12Z | ||
16 | 8 | 8 | M16 × 1.5 | 36 | 2.3 | 28 | 24 | 8 | 15 to 35 | SDX16Z | |
20 | 10 | 10 | M20 × 1.5 | 40 | 2.8 | 30 | 10 | 15 to 34 | SDX20Z |
Type | Main Body | Coil Spring | Nose | Key Ring |
---|---|---|---|---|
SDXR-W | SUM22L Black oxide coating | SUS302WPA | SUM22L HRC58 to 62 | SUS301 |
SDXR-W-SUS | SUS303 | SUS420 HRC53 to 55 | ||
SDXR-AW-SUS | SUS303 |
Steel | SUS With Nose Quenching | SUS Without Nose Quenching | Weight (g) |
---|---|---|---|
Part Number | Part Number | Part Number | |
SDXR 8W | SDXR 8W-SUS | SDXR 8AW-SUS | 9 |
SDXR 10W | SDXR 10W-SUS | SDXR 10AW-SUS | 22 |
SDXR 12W | SDXR 12W-SUS | SDXR 12AW-SUS | 29 |
SDXR 16W | SDXR 16W-SUS | SDXR 16AW-SUS | 78 |
SDXR 20W | SDXR 20W-SUS | SDXR 20AW-SUS | 134 |
Size | Allowable Shear Force (N) | |
---|---|---|
SDXR-W SDXR-W-SUS SDXR-AW-SUS | 8 | 377 |
10 | 589 | |
12 | 848 | |
16 | 1,507 | |
20 | 2,355 |
Part Number |
---|
SDXR8W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 510.69 | IMA INDEX PLUNGER | 1 Piece(s) | 5 Day(s) | 10 | 8 | 4 | 4 | [Steel] SUM22L Black Oxide | 40 | [Steel] SUM22L | No | Black Oxide Coating |
Loading...
Types | With Ring | Locking Mechanism | Return | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Tip surface treatment | No |
Nut | Single nut |
Please check the type/dimensions/specifications of the part SDXR8W in the Index Plunger (Ring Type) series.
Part Number |
---|
SDXR10W |
SDXR10W-SUS |
SDXR12AW-SUS |
SDXR12W |
SDXR12W-SUS |
SDXR8W-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 683.33 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | [Steel] SUM22L Black Oxide | 52 | [Steel] SUM22L | No | Black Oxide Coating | ||
฿ 1,051.33 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] SUS303 | 52 | [Stainless Steel] SUS420 | [Hardening] Hardening | No | ||
฿ 992.39 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 6 | 6 | [Stainless Steel] SUS303 | 57 | [Stainless Steel] SUS301 | No | No | ||
฿ 515.25 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 6 | 6 | [Steel] SUM22L Black Oxide | 57 | [Steel] SUM22L | No | Black Oxide Coating | ||
฿ 992.39 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 6 | 6 | [Stainless Steel] SUS303 | 57 | [Stainless Steel] SUS420 | [Hardening] Hardening | No | ||
฿ 911.60 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 4 | 4 | [Stainless Steel] SUS303 | 40 | [Stainless Steel] SUS420 | [Hardening] Hardening | No |
How can we improve?
How can we improve?