(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Index plunger with a long stroke range.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· When you release the knob on this hand-operated indexing plunger, the built-in spring returns the nose to its original position
· There are 3 types of tip nose materials: steel, SUS with quenching, SUS without quenching.
· Heat resistant temperature: 80°C.
[Applications]
· The pin can be pulled in manually, making it ideal for equipment where indexing and positioning need to be canceled manually.
External appearance of Index Plunger Long Stroke (SDXNE-W Steel)
External appearance of Index Plunger Long Stroke (SDXNE-W-SUS SUS)
Dimensional drawing of Index Plunger Long Stroke (SDXNE)
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
SDXNE-W | SUM22L Black oxide coating | Polyamide Matte black | SUS302WPA | SUM22L HRC58 to 62 |
SDXNE-W-SUS | SUS303 | SUS420 HRC53 to 55 | ||
SDXNE-AW-SUS | SUS303 |
Size | d (-0.02) (-0.04) | S | M | L1 | A | D | L | W | T | Load (N) Min To Max | Applicable Dedicated Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SDXNE-W SDXNE-W-SUS SDXNE-AW-SUS | 6 | 3 | 5 | M6 × 0.75 | 17 | 0.8 | 14 | 33 | 10 | 3 | 4.5 to 12 | SDX6Z |
8 | 4 | 6 | M8 × 1 | 21 | 1 | 18 | 40.5 | 13 | 4 | 6 to 15 | SDX8Z | |
10 | 5 | 8 | M10 × 1 | 24 | 1.3 | 21 | 46.5 | 17 | 5 | 5 to 16 | SDX10Z | |
12 | 6 | 9 | M12 × 1.5 | 28 | 1.8 | 25 | 54.7 | 19 | 6 | 6 to 18 | SDX12Z | |
16 | 8 | 12 | M16 × 1.5 | 36 | 2.3 | 33 | 72 | 24 | 8 | 15 to 45 | SDX16Z | |
20 | 10 | 15 | M20 × 1.5 | 40 | 2.8 | 79 | 30 | 10 | 15 to 43 | SDX20Z |
Steel | SUS With Nose Quenching | SUS Without Nose Quenching | Weight (g) |
---|---|---|---|
Part Number | Part Number | Part Number | |
SDXNE 6W | SDXNE 6W-SUS | SDXNE 6AW-SUS | 5 |
SDXNE 8W | SDXNE 8W-SUS | SDXNE 8AW-SUS | 11 |
SDXNE 10W | SDXNE 10W-SUS | SDXNE 10AW-SUS | 22 |
SDXNE 12W | SDXNE 12W-SUS | SDXNE 12AW-SUS | 34 |
SDXNE 16W | SDXNE 16W-SUS | SDXNE 16AW-SUS | 78 |
SDXNE 20W | SDXNE 20W-SUS | SDXNE 20AW-SUS | 137 |
Nose Mechanical Strength Table
Size | Allowable Shear Force (N) | |
---|---|---|
SDXNE-W SDXNE-W-SUS SDXNE-AW-SUS | 6 | 212 |
8 | 377 | |
10 | 589 | |
12 | 848 | |
16 | 1,507 | |
20 | 2,355 |
Part Number |
---|
SDXNE16W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 645.34 | IMA INDEX PLUNGER | 1 Piece(s) | 7 Day(s) | 10 | 24 | 8 | 12 | [Steel] SUM22L Black Oxide | 72 | [Steel] SUM22L | No | Black Oxide Coating |
Loading...
Types | Standard | Locking Mechanism | Return | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Tip surface treatment | No |
Nut | Single nut |
Please check the type/dimensions/specifications of the part SDXNE16W in the Index Plunger (Long Stroke) (SDXNE) series.
Part Number |
---|
SDXNE12AW-SUS |
SDXNE12W |
SDXNE12W-SUS |
SDXNE16W-SUS |
SDXNE20AW-SUS |
SDXNE20W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 994.42 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 6 | 9 | [Stainless Steel] SUS303 | 54.7 | [Stainless Steel] SUS303 | No | No | ||
฿ 641.27 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 6 | 9 | [Steel] SUM22L Black Oxide | 54.7 | [Steel] SUM22L | No | Black Oxide Coating | ||
฿ 993.92 | 1 Piece(s) | 8 Day(s) | 10 | 18 | 6 | 9 | [Stainless Steel] SUS303 | 54.7 | [Stainless Steel] SUS420 | [Hardening] Hardening | No | ||
฿ 1,733.34 | 1 Piece(s) | 7 Day(s) | 10 | 24 | 8 | 12 | [Stainless Steel] SUS303 | 72 | [Stainless Steel] SUS420 | [Hardening] Hardening | No | ||
฿ 2,499.00 | 1 Piece(s) | 7 Day(s) | 10 | 30 | 10 | 15 | [Stainless Steel] SUS303 | 79 | [Stainless Steel] SUS303 | No | No | ||
฿ 1,333.34 | 1 Piece(s) | 7 Day(s) | 10 | 30 | 10 | 15 | [Steel] SUM22L Black Oxide | 79 | [Steel] SUM22L | No | Black Oxide Coating |
How can we improve?
How can we improve?