1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Index Plunger (Long Stroke) (SDXNE) (Part Number)

IMA INDEX PLUNGER

Index Plunger (Long Stroke) (SDXNE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 475.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Index plunger with a long stroke range.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· When you release the knob on this hand-operated indexing plunger, the built-in spring returns the nose to its original position
· There are 3 types of tip nose materials: steel, SUS with quenching, SUS without quenching.
· Heat resistant temperature: 80°C.
[Applications]
· The pin can be pulled in manually, making it ideal for equipment where indexing and positioning need to be canceled manually.

Index Plunger Long Stroke (SDXNE) Specifications

External appearance of Index Plunger Long Stroke (SDXNE-W Steel)

External appearance of Index Plunger Long Stroke (SDXNE-W Steel)

External appearance of Index Plunger Long Stroke (SDXNE-W-SUS SUS)

External appearance of Index Plunger Long Stroke (SDXNE-W-SUS SUS)

Dimensional drawing of Index Plunger Long Stroke (SDXNE)

Dimensional drawing of Index Plunger Long Stroke (SDXNE)

TypeMain BodyKnobCoil SpringNose
SDXNE-WSUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
SDXNE-W-SUSSUS303SUS420
HRC53 to 55
SDXNE-AW-SUSSUS303
Sized
(-0.02)
(-0.04)
SML1ADLWTLoad (N)
Min To Max
Applicable Dedicated
Wrench
SDXNE-W
SDXNE-W-SUS
SDXNE-AW-SUS
635M6 × 0.75170.814331034.5 to 12SDX6Z
846M8 × 12111840.51346 to 15SDX8Z
1058M10 × 1241.32146.51755 to 16SDX10Z
1269M12 × 1.5281.82554.71966 to 18SDX12Z
16812M16 × 1.5362.3337224815 to 45SDX16Z
201015M20 × 1.5402.879301015 to 43SDX20Z
SteelSUS With Nose QuenchingSUS Without Nose QuenchingWeight
(g)
Part NumberPart NumberPart Number
SDXNE 6WSDXNE 6W-SUSSDXNE 6AW-SUS5
SDXNE 8WSDXNE 8W-SUSSDXNE 8AW-SUS11
SDXNE 10WSDXNE 10W-SUSSDXNE 10AW-SUS22
SDXNE 12WSDXNE 12W-SUSSDXNE 12AW-SUS34
SDXNE 16WSDXNE 16W-SUSSDXNE 16AW-SUS78
SDXNE 20WSDXNE 20W-SUSSDXNE 20AW-SUS137

Nose Mechanical Strength Table

SizeAllowable Shear Force (N)
SDXNE-W
SDXNE-W-SUS
SDXNE-AW-SUS
6212
8377
10589
12848
161,507
202,355
Part Number
SDXNE8W-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment

฿ 911.60

IMA INDEX PLUNGER 1 Piece(s) 7 Day(s) 10846[Stainless Steel] SUS30340.5[Stainless Steel] SUS420[Hardening] HardeningNo

Loading...

  1. 1

Basic Information

Types Standard Locking Mechanism Return Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Nut Single nut

Please check the type/dimensions/specifications of the part SDXNE8W-SUS in the Index Plunger (Long Stroke) (SDXNE) series.

Products with similar specification

Part Number
SDXNE10AW-SUS
SDXNE10W
SDXNE10W-SUS
SDXNE12AW-SUS
SDXNE12W
SDXNE12W-SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment

฿ 877.55

1 Piece(s) 7 Day(s) 101058[Stainless Steel] SUS30346.5[Stainless Steel] SUS303NoNo

฿ 475.62

1 Piece(s) 7 Day(s) 101058[Steel] SUM22L Black Oxide46.5[Steel] SUM22LNoBlack Oxide Coating

฿ 1,051.83

1 Piece(s) 7 Day(s) 101058[Stainless Steel] SUS30346.5[Stainless Steel] SUS420[Hardening] HardeningNo

฿ 994.42

1 Piece(s) 7 Day(s) 101869[Stainless Steel] SUS30354.7[Stainless Steel] SUS303NoNo

฿ 641.27

1 Piece(s) 7 Day(s) 101869[Steel] SUM22L Black Oxide54.7[Steel] SUM22LNoBlack Oxide Coating

฿ 993.92

1 Piece(s) 7 Day(s) 101869[Stainless Steel] SUS30354.7[Stainless Steel] SUS420[Hardening] HardeningNo