1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(RLT-E) RLT Roller Element for Roller Track System (RLT-E-PA)

WHEEL CONVEYOR

(RLT-E) RLT Roller Element for Roller Track System (RLT-E-PA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· RLT-E-PA: High allowable load, allowable load per roller is 360 N.
· RLT-E-TPU: Suitable for transportation of delicate elements such as glass and wood because the material used for roller is scratch proof.
· Transportation system development by combining roller type and ball type is also possible.
· Friction between roller ball and each holder can be suppressed to a minimum value by the material properties and lubrication is not required.

Part Number
RLT-E-PA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Surface Material Wheel Load Capacity
(kgf)
Operating Temperature
(Max (°C))

฿ 498.89

WHEEL CONVEYOR 1 Piece(s) 5 Day(s) 10[Plastic] Polyamide36.790

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Width W(mm) 25 Wheel Outer Dia. D(mm) 25
Wheel Pitch P(mm) 27 Type Wheel conveyor body Application For transporting small items
Wheel Surface Treatment No Frame Shape U-Shaped (Recommended Optional Accessories) Frame Material Polyacetal
Frame Surface Treatment No External Height H(mm) 25 Conveyance Length L(mm) 270
Specifications Standard Operating Temperature(Min (°C)) -20

Please check the type/dimensions/specifications of the part RLT-E-PA in the (RLT-E) RLT Roller Element for Roller Track System series.

Products with similar specification

Part Number
RLT-E-TPU
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWheel Surface Material Wheel Load Capacity
(kgf)
Operating Temperature
(Max (°C))

฿ 534.21

1 Piece(s) 5 Day(s) 10[Plastic] TPU15.370