(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An index plunger for thin plates (with nose-lock).
[Features]
· Hand-operated index plunger.
· Heat resistant temperature: 80°C.
· The pin can be pulled in manually, making it ideal for equipment where indexing and positioning need to be canceled manually.
[Applications]
· When installing on thin plates from 1 to 5 mm thick.
External appearance of TWDXN-L (steel)
External appearance of TWDXN-AL-SUS (SUS)
Dimensional drawing of index plunger
Size | d (-0.02) (-0.04) | S | S1 | A | L | Load (N) Min To Max | Applicable Dedicated Wrench | |
---|---|---|---|---|---|---|---|---|
TWDXN-L TWDXN-AL-SUS | 10-5 | 5 | 5 to 9 | 11.5 | 1.3 | 46.5 | 6 to 15 | TWDXN-W1416 |
10-6 | 6 | 6 to 10 | 12.5 | 1.8 | 47.5 | 7 to 19 |
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
TWDXN-L | SUM22L Black oxide coating | Polyamide Matte black | SUS302WPA | SUM22L HRC58 to 62 |
TWDXN-AL-SUS | SUS303 | SUS303 |
Weight
TWDXN10-5L, TWDXN10-5AL-SUS / 36 g
TWDXN10-6L, TWDXN10-6AL-SUS / 37 g
1. Check the mounting hole.
2. Screw in the flanged sleeve.
3. Done.
Part Number |
---|
TWDXN10-5AL-SUS |
TWDXN10-5L |
TWDXN10-6AL-SUS |
TWDXN10-6L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | d (Ø) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,222.57 | IMA INDEX PLUNGER | 1 Piece(s) | 7 Day(s) | 10 | 5 | [Stainless Steel] SUS303 | 46.5 | [Stainless Steel] SUS303 | No | No | ||
฿ 843.50 | IMA INDEX PLUNGER | 1 Piece(s) | 7 Day(s) | 10 | 5 | [Steel] SUM22L Black Oxide | 46.5 | [Steel] SUM22L | Carburized | Black Oxide Coating | ||
฿ 1,222.57 | IMA INDEX PLUNGER | 1 Piece(s) | 7 Day(s) | 10 | 6 | [Stainless Steel] SUS303 | 47.5 | [Stainless Steel] SUS303 | No | No | ||
฿ 843.50 | IMA INDEX PLUNGER | 1 Piece(s) | 7 Day(s) | 10 | 6 | [Steel] SUM22L Black Oxide | 47.5 | [Steel] SUM22L | Carburized | Black Oxide Coating |
Loading...
Types | Standard | Shaft O.D.(mm) | 10 | S(mm) | 4 |
---|---|---|---|---|---|
Locking Mechanism | Nose Lock | Mounting Method | Plate Mounting | Overall Length | Standard |
All Stainless | Not Compliant | Tip surface treatment | No | Nut | No |
How can we improve?
How can we improve?