(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A lightweight index plunger made of plastic.
[Features]
· The EKIP-SUS and EKIP-W-SUS types are optimal for places requiring rust prevention.
· A hand-operated index plunger. The nose retraction position is easily set and released by pulling the knob. When released, the built-in spring returns the nose to its original position.
· Either steel or stainless steel can be chosen for the nose material.
· Heat resistant from temperatures of -30° to 130°C.
[Applications]
· The pin can be pulled in manually for equipment where indexing and positioning need to be canceled manually.
External appearance of EKIP / EKIP-SUS
External appearance of EKIP-W / EKIP-W-SUS
External dimensions of EKIP / EKIP-SUS
External dimensions of EKIP-W / EKIP-W-SUS
Type | Main Body | Knob | Lock Nut | Coil Spring | Nose |
---|---|---|---|---|---|
EKIP EKIP-W | Polyamide (Glass fiber reinforced) Black | Polyamide (Glass fiber reinforced) Matte black | Polyamide (Glass fiber reinforced) Black | SUS302 | SUM24L Black oxide coating HRC30 to 50 |
EKIP-SUS EKIP-W-SUS | SUS303 | ||||
Size | d (-0.1) (-0.15) | S | A | M | L1 | L | W1 | T1 | W | T | Load (N) Min To Max | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EKIP EKIP-SUS | 16 | 8 | 8 | 3.2 | M16 × 1.5 | 26 | 68 | 19 | 8 | 24 | 10 | 11 to 30 | |
EKIP-W EKIP-W-SUS | 20 | 10 | 10 | 4 | M20 × 1.5 | 33 | 79 | 22 | 10 | 30 | 11 | 19 to 45 |
Steel | SUS | ||||||
---|---|---|---|---|---|---|---|
Single Nut | Double Nut | Single Nut | Double Nut | ||||
Part Number | Weight (g) | Part Number | Weight (g) | Part Number | Weight (g) | Part Number | Weight (g) |
EKIP16 | 47 | EKIP16W | 51 | EKIP16-SUS | 47 | EKIP16W-SUS | 51 |
EKIP20 | 62 | EKIP20W | 70 | EKIP20-SUS | 62 | EKIP20W-SUS | 70 |
Part number: EKIP16
Max. tightening torque: 18 N·m
Breaking load F: 5,900 N
Part number: EKIP-W20
Max. tightening torque: 25 N·m
Breaking load F: 7,700 N
Part number: EKIP-SUS16
Max. tightening torque: 18 N·m
Breaking load F: 4,400 N
Part number: EKIP-W-SUS20
Max. tightening torque: 25 N·m
Breaking load F: 6,800 N
Part Number |
---|
EKIP16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | L (mm) | Tip material | Tip surface treatment | Tip heat treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 731.72 | IMA INDEX PLUNGER | 1 Piece(s) | 7 Day(s) | 10 | 24 | 8 | 8 | 68 | [Steel] SUM24L Black Oxide | Black Oxide Coating | [Hardening] Quenching and Tempering | Single nut |
Loading...
Types | Standard | Locking Mechanism | Return | Mounting Method | Screw-In |
---|---|---|---|---|---|
Body Material | Polyamide (Glass Fiber Reinforced) Black | Overall Length | Standard | All Stainless | Not Compliant |
Main Body Surface Treatment | No |
Please check the type/dimensions/specifications of the part EKIP16 in the Engineering Plastic Index Plunger (Lobed Knob Type) series.
Part Number |
---|
EKIP16-SUS |
EKIP16W |
EKIP16W-SUS |
EKIP20 |
EKIP20-SUS |
EKIP20W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | L (mm) | Tip material | Tip surface treatment | Tip heat treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,001.02 | 1 Piece(s) | 7 Day(s) | 10 | 24 | 8 | 8 | 68 | [Stainless Steel] SUS303 | No | No | Single nut | ||
฿ 779.99 | 1 Piece(s) | 7 Day(s) | 10 | 24 | 8 | 8 | 68 | [Steel] SUM24L Black Oxide | Black Oxide Coating | [Hardening] Quenching and Tempering | Double Nut | ||
฿ 1,083.34 | 1 Piece(s) | 7 Day(s) | 10 | 24 | 8 | 8 | 68 | [Stainless Steel] SUS303 | No | No | Double Nut | ||
฿ 964.44 | 1 Piece(s) | 7 Day(s) | 10 | 30 | 10 | 10 | 79 | [Steel] SUM24L Black Oxide | Black Oxide Coating | [Hardening] Quenching and Tempering | Single nut | ||
฿ 1,381.62 | 1 Piece(s) | 7 Day(s) | 10 | 30 | 10 | 10 | 79 | [Stainless Steel] SUS303 | No | No | Single nut | ||
฿ 1,012.72 | 1 Piece(s) | 7 Day(s) | 10 | 30 | 10 | 10 | 79 | [Steel] SUM24L Black Oxide | Black Oxide Coating | [Hardening] Quenching and Tempering | Double Nut |
How can we improve?
How can we improve?