(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
(Features)
Using high-accuracy steel ball bearing as the inner ring, a special steel alloy is inserted into the structural carbon steel holder or outer ring, providing smooth, abrasion-resistant, self-aligning, rotating and oscillating movement.
Type | Spherical Bearing | Spherical Bearing Type | Standard | Main Body Material | Carbon steel for construction |
---|---|---|---|---|---|
Ball Material | High carbon chromium bearing steel | Liner Material | Special Copper Alloy | Lubrication Method | Lubrication |
Please check the type/dimensions/specifications of the part PBI5 in the Pillow Ball, Insert Type PBI Series series.
Part Number |
---|
PBI12 |
PBI14 |
PBI16 |
PBI18 |
PBI20 |
PBI6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Basic Load Rating (kN) | Allowable Incline Angle (deg) |
---|---|---|---|---|---|---|---|---|
฿ 608.23 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 12.2 | 13 | ||
฿ 656.61 | 1 Piece(s) | 8 Day(s) | 10 | 14 | 16.5 | 14 | ||
฿ 796.48 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 20.0 | 15 | ||
฿ 947.24 | 1 Piece(s) | 8 Day(s) | 10 | 18 | 25.1 | 14 | ||
฿ 1,116.09 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 29.3 | 14 | ||
฿ 475.20 | 1 Piece(s) | 8 Day(s) | 10 | 6 | 3.7 | 11 |
How can we improve?
How can we improve?