(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
(Features)
Using high-accuracy steel ball bearing as the inner ring, a special steel alloy is inserted into the structural carbon steel holder or outer ring, providing smooth, abrasion-resistant, self-aligning, rotating and oscillating movement.
Part Number |
---|
POS5 |
POS5L |
POS6 |
POS6L |
POS8 |
POS8L |
POS10 |
POS10L |
POS12 |
POS12L |
POS14 |
POS14L |
POS16 |
POS16L |
POS18 |
POS18L |
POS20 |
POS20L |
POS22 |
POS22L |
POS25L |
POS30 |
POS30L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connecting Screw | Inner Dia. d (Ø) | Connecting Thread Direction | Basic Load Rating (kN) | Allowable Incline Angle (deg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 379.43 | OZK ROD END BEARING | 1 Piece(s) | 3 Day(s) | 10 | M5 | 5 | Right Screw | 2.9 | 4.5 | ||
฿ 379.43 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M5 | 5 | Left Screw | 2.9 | 4.5 | ||
฿ 392.34 | OZK ROD END BEARING | 1 Piece(s) | 3 Day(s) | 10 | M6 | 6 | Right Screw | 3.7 | 8 | ||
฿ 379.43 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M6 | 6 | Left Screw | 3.7 | 8 | ||
฿ 500.98 ฿ 235.81 | ROD END BEARING | 1 Piece(s) | Same day | 10 | M8 | 8 | Right Screw | 6.5 | 10 | ||
฿ 433.85 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M8 | 8 | Left Screw | 6.5 | 10 | ||
฿ 451.99 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M10 | 10 | Right Screw | 9.7 | 8 | ||
฿ 451.99 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M10 | 10 | Left Screw | 9.7 | 8 | ||
฿ 530.60 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M12 | 12 | Right Screw | 12.2 | 10 | ||
฿ 530.60 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M12 | 12 | Left Screw | 12.2 | 10 | ||
฿ 591.07 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M14 | 14 | Right Screw | 16.5 | 11 | ||
฿ 591.07 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M14 | 14 | Left Screw | 16.5 | 11 | ||
฿ 772.48 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M16 | 16 | Right Screw | 20.0 | 12 | ||
฿ 772.48 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M16 | 16 | Left Screw | 20.0 | 12 | ||
฿ 941.80 | OZK ROD END BEARING | 1 Piece(s) | 9 Day(s) | 10 | M18 | 18 | Right Screw | 25.1 | 11 | ||
฿ 941.80 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M18 | 18 | Left Screw | 25.1 | 11 | ||
฿ 1,165.54 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M20 | 20 | Right Screw | 29.3 | 11 | ||
฿ 1,165.54 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M20 | 20 | Left Screw | 29.3 | 11 | ||
฿ 1,340.90 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M22 | 22 | Right Screw | 35.8 | 12 | ||
฿ 1,340.90 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M22 | 22 | Left Screw | 35.8 | 12 | ||
฿ 2,448.82 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M24 | 25 | Left Screw | 43.9 | 12 | ||
฿ 3,353.40 | OZK ROD END BEARING | 1 Piece(s) | 3 Day(s) | 10 | M30 | 30 | Right Screw | 62.2 | 12 | ||
฿ 3,353.40 | OZK ROD END BEARING | 1 Piece(s) | 8 Day(s) | 10 | M30 | 30 | Left Screw | 62.2 | 12 |
Loading...
Type | Rod End Bearing | Rod End Bearing Type | Standard | Main Body Material | Carbon steel for construction |
---|---|---|---|---|---|
Connecting Thread Shape | Female Thread | Ball Material | High carbon chromium bearing steel | Liner Material | Special Copper Alloy |
Lubrication Method | Lubrication |
How can we improve?
How can we improve?