(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Embedded type ball plunger.
[Features]
· For the built-in ball, there are 2 types of material available: plastic (polyacetal) and stainless steel (SUS402).
· The ball is attached to the tip, making it ideal for positioning sliding parts.
· Heat resistant temperature: steel ball: 180°C, plastic ball: 90°C.
[Applications]
· Indexing and positioning.
Embedded stainless steel ball type (SBPH)
Embedded plastic ball type (SBPHJ)
Dimensional drawing
SUS Ball | Plastic Ball | D (+0.08 0) | D1 | d | L | S | L1 | Load (N) Min To Max | ||
---|---|---|---|---|---|---|---|---|---|---|
Part Number | Weight (g) | Part Number | Weight (g) | |||||||
SBPH4 | 0.7 | SBPHJ4 | 0.6 | 4 | 4.6 | 3 | 9 | 0.8 | 1 | 12 to 22 |
SBPH5 | 1.3 | SBPHJ5 | 1.2 | 5 | 5.6 | 4 | 12 | 1 | 19 to 30 | |
SBPH6 | 2.1 | SBPHJ6 | 1.7 | 6 | 6.5 | 5 | 14 | 1.5 | 22 to 40 | |
SBPH8 | 4.7 | SBPHJ8 | 4.1 | 8 | 8.5 | 6 | 16 | 1.8 | 42 to 73 | |
SBPH10 | 9.9 | SBPHJ10 | 8.4 | 10 | 12 | 8 | 22 | 2.7 | 2.5 | 54 to 100 |
SBPH12 | 15.2 | SBPHJ12 | 12.4 | 12 | 14 | 10 | 24 | 3.2 | 54 to 122 |
Specifications chart (mm) for heavy loads (SBPH, SBPHJ)
Part Number |
---|
SBPH5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip Material | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Tip Heat Treatment | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Heat Resistant Temperature (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 295.98 | IMA PLUNGER | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS420 | 5 | 1 | - | 0.01~50 | 19 | 30 | 12 | 4 | 180 |
Loading...
Mounting Method | Press Fitting | Body Material | SUS303 | Lock | No |
---|---|---|---|---|---|
Main Body Surface Treatment | No | Tip Surface Treatment | No |
Please check the type/dimensions/specifications of the part SBPH5 in the Stainless Steel Case Plunger (SBPH, SBPHJ) series.
Part Number |
---|
SBPH10 |
SBPH12 |
SBPH4 |
SBPH6 |
SBPH8 |
SBPHJ10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Tip Material | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Tip Heat Treatment | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Heat Resistant Temperature (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 422.33 | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS420 | 10 | 2.7 | - | 50.01~100 | 54 | 100 | 22 | 8 | 180 | ||
฿ 407.00 | 1 Piece(s) | 7 Day(s) | 10 | [Stainless Steel] SUS420 | 12 | 3.2 | - | 50.01~100 | 54 | 122 | 24 | 10 | 180 | ||
฿ 323.81 | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS420 | 4 | 0.8 | - | 0.01~50 | 12 | 22 | 9 | 3 | 180 | ||
฿ 357.60 | 1 Piece(s) | 8 Day(s) | 10 | [Stainless Steel] SUS420 | 6 | 1.5 | - | 0.01~50 | 22 | 40 | 14 | 5 | 180 | ||
฿ 381.64 | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] SUS420 | 8 | 1.8 | - | 0.01~50 | 42 | 73 | 16 | 6 | 180 | ||
฿ 387.17 | 1 Piece(s) | 7 Day(s) | 10 | Resin | 10 | 2.7 | No | 50.01~100 | 54 | 100 | 22 | 8 | 90 |
How can we improve?
How can we improve?