(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tool-free clamp does not require tools.
[Features]
· The TCDVSL type includes a lock mechanism.
· Lever with grip for excellent operability.
· For the safety lock specification, the lock works in the clamping position.
· To release the lock, slide the grip cover and pull the lever.
· No worry of unclamping due to contact, etc.
[Applications]
· Used as a clamp for assembly, inspection, and welding jigs.
Outline drawing: TCDVSL (with safety lock)
Outline drawing: TCDVS (without safety lock)
Dimensional drawing: TCDVSL (with safety lock)
Dimensional drawing: TCDVS (without safety lock)
Dimensional drawing
Dimensional drawing (M5, M10 type)
Dimensional drawing (M6/M8 type)
Dimensional drawing (M12 type)
Size | Movable Range of Arm | Movable Range of Lever | Lever Load (N) | Allowable Load From Back - Note) | Clamping Force | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Pin Position 1 | Pin Position 2 | No Pin Used | Pin Position 1 | Pin Position 2 | No Pin Used | F1 (kN) | F2(kN) | F3(kN) | F4(kN) | |||
TCDVSL TCDVS | 05 | 100° | - | 129° | 64° | - | 77° | 100 | 0.75 | 1.05 | 0.62 | 0.75 |
06 | 83° | 56° | 141° | 56° | 46° | 84° | 160 | 1.35 | 1.65 | 0.92 | 1.05 | |
08 | 93° | 13° | 158° | 61° | 26° | 86° | 190 | 2.0 | 2.8 | 0.94 | 1.35 | |
10 | 97° | 6° | 176° | 59° | 19° | 91° | 250 | 2.5 | 4.5 | 1.5 | 2.5 | |
12 | 88° | 11° | 164° | 60° | 24° | 280 | 3.0 | 5.5 | 1.4 |
Size | M | Clamp Height | d | P | L1 | L2 | W3 | W4 | d1 | P1 | P2 | P3 | L3 | H1 | L | W1 | W2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TCDVSL TCDVS | 05 | M5 × 0.8-25L | 30.9 | 5.1 | 15 | 35 | 25 | 8.1 | 4.1 | 4.5 | 16 | 14 | 1 | 4.5 | 5.5 | 63.5 | 13.2 | 9.1 |
06 | M6 × 1-35L | 37.6 | 6.1 | 19 | 53 | 29 | 10.2 | 5.2 | 5.5 | 14 | 12 | - | 7 | 86.5 | 17.5 | 12.4 | ||
08 | M8 × 1.25-45L | 49 | 8.2 | 27 | 62 | 39 | 6.8 | 21 | 19 | - | 9 | 6.5 | 107 | 20.6 | 15.5 | |||
10 | M10 × 1.5-55L | 62.3 | 10.2 | 48 | 95 | 50 | 14.1 | 7.1 | 9 | 32 | 27 | 3.5 | 8 | 13 | 153 | 25.5 | 18.4 | |
12 | M12 × 1.75-70L | 69.8 | 12.1 | 54 | 113.5 | 53 | 8.8 | - | - | 10.5 | 9 | 173.5 | 28 | 20.9 |
(Note) Do not exceed this load when machining the workpiece from the back side.
Part Number | W | H | Weight (g) |
---|---|---|---|
TCDVSL06160 | 53.4 | 175.7 | 330 |
TCDVSL08190 | 51.1 | 207.6 | 435 |
TCDVSL10250 | 56.5 | 254 | 869 |
TCDVSL12280 | 271.1 | 1,046 |
TCDVSL (with safety lock)
Part Number | W | H | Weight (g) |
---|---|---|---|
TCDVS05100 | 22.5 | 120.3 | 104 |
TCDVS06160 | 43.5 | 169 | 309 |
TCDVS08190 | 41.5 | 200.3 | 411 |
TCDVS10250 | 47 | 247.4 | 834 |
TCDVS12280 | 265.5 | 1,020 |
TCDVS (without safety lock)
Usage example (For the TCDVSL, slide the grip cover and pull the lever.)
Part Number |
---|
TCDVS05100 |
TCDVS06160 |
TCDVS08190 |
TCDVSL06160 |
TCDVSL08190 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tightening Force (N) | Clamp Screw Size | Tightening Force (Range Selectable) (N) | Safety locker |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,152.46 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 620 | [M5] M5×0.8 | 500~1049 | No | ||
฿ 2,048.96 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 920 | [M6] M6×1 | 500~1049 | No | ||
฿ 2,261.29 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 940 | [M8] M8×1.25 | 500~1049 | No | ||
฿ 3,467.22 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 920 | [M6] M6×1 | 500~1049 | Available | ||
฿ 3,797.93 | CLAMPS | 1 Piece(s) | 7 Day(s) | 10 | 940 | [M8] M8×1.25 | 500~1049 | Available |
Loading...
Attaching Method | Straight base | Body Material | SAPH440 | Clamp Screw Material | Steel |
---|---|---|---|---|---|
Product Category | Main Body | Tip Screw Type | Steel Bolt | Tip Screw Position Adjustment | Slide Adjustment |
How can we improve?
How can we improve?