(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tool-free clamp does not require tools.
[Features]
· TCDVFL type includes a lock mechanism. Available in steel and stainless steel.
· Lever with grip for excellent operability.
· For the safety lock specification, the lock works in the clamping position.
· To release the lock, slide the grip cover and pull the lever.
· No worry of unclamping due to contact, etc.
· The range of movement of the arm and the lever can change depending on the insertion position of the pin.
[Applications]
· Used as a clamp for assembly, inspection, and welding jigs.
Outline drawing: TCDVFL-SUS (with safety lock, SUS)
Outline drawing: TCDVF (without safety lock, steel)
Dimensional drawing: TCDVFL/TCDVFL-SUS (with safety lock)
Dimensional drawing: TCDVF, TCDVF-SUS (without safety lock)
Dimensional drawing 1
Dimensional drawing 2
Dimensional drawing (M5, M10 type)
Dimensional drawing (M6/M8 type)
Dimensional drawing (M12 type)
Size | Movable Range of Arm | Movable Range of Lever | Lever Load (N) | Allowable Load From Back - Note) | Clamping Force | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Pin Position 1 | Pin Position 2 | No Pin Used | Pin Position 1 | Pin Position 2 | No Pin Used | F1 (kN) | F2(kN) | F3(kN) | F4(kN) | |||
TCDVFL TCDVF TCDVFL-SUS TCDVF-SUS | 05 | 100° | - | 147° | 64° | - | 83° | 100 | 0.75 | 1.05 | 0.62 | 0.75 |
06 | 83° | 56° | 152° | 56° | 46° | 160 | 1.35 | 1.65 | 0.92 | 1.05 | ||
08 | 93° | 13° | 158° | 61° | 26° | 86° | 190 | 2.0 | 2.8 | 0.94 | 1.35 | |
10 | 97° | 6° | 176° | 59° | 19° | 91° | 250 | 2.5 | 4.5 | 1.5 | 2.5 | |
12 | 88° | 11° | 164° | 60° | 24° | 280 | 3.0 | 5.5 | 1.4 |
Size | M | Clamp Height | d | P | L1 | L2 | W | T | d1 | P1 | P2 | P3 | P4 | L3 | L | W2 | W3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TCDVFL TCDVF TCDVFL-SUS TCDVF-SUS | 05 | M5 × 0.8-25L | 19.1 | 5.1 | 15 | 35 | 25 | 33 | 2 | 4.5 | 24 | 16 | 22 | 14 | 4.5 | 66.5 | 13.2 | 9.1 |
06 | M6 × 1-35L | 24.7 | 6.1 | 19 | 53 | 29 | 38 | 2.5 | 5.5 | 27 | 14 | - | 12 | 7 | 87.5 | 17.5 | 12.4 | |
08 | M8 × 1.25-45L | 32.7 | 8.2 | 27 | 62 | 39 | 45 | 6.8 | 32 | 21 | - | 19 | 9 | 107.5 | 20.6 | 15.5 | ||
10 | M10 × 1.5-55L | 38.7 | 10.2 | 48 | 95 | 50 | 64 | 3.5 | 9 | 45 | 32 | 38 | 27 | 8 | 153 | 25.5 | 18.4 | |
12 | M12 × 1.75-70L | 46.7 | 12.1 | 54 | 113.5 | 53 | 63 | 8.8 | - | - | 10.5 | 173.5 | 28 | 20.9 |
Note) Do not exceed this load when machining a workpiece from the back side.
Steel | SUS | W1 | H | ||
---|---|---|---|---|---|
Part Number | Weight (g) | Part Number | Weight (g) | ||
TCDVFL06160 | 330 | TCDVFL06160-SUS | 330 | 53.4 | 162.8 |
TCDVFL08190 | 436 | TCDVFL08190-SUS | 436 | 51.1 | 191.4 |
TCDVFL10250 | 864 | - | - | 56.5 | 230.5 |
TCDVFL12280 | 1,046 | - | - | 249.1 |
TCDVFL/TCDVFL-SUS (with safety lock)
Steel | SUS | W1 | H | ||
---|---|---|---|---|---|
Part Number | Weight (g) | Part Number | Weight (g) | ||
TCDVF05100 | 104 | TCDVF05100-SUS | 98 | 22.5 | 108.5 |
TCDVF06160 | 308 | TCDVF06160-SUS | 305 | 43.5 | 156.1 |
TCDVF08190 | 411 | TCDVF08190-SUS | 406 | 41.5 | 184.2 |
TCDVF10250 | 834 | - | - | 47 | 223.9 |
TCDVF12280 | 1,020 | - | - | 242.4 |
TCDVF, TCDVF-SUS (without safety lock)
Type | Main Body | Grip | Grip Cover |
---|---|---|---|
TCDVFL | SAPH440 Nitriding treatment Black oxide coating | Polyamide | Thermoplastic elastomer (TPE) |
TCDVF | - | ||
TCDVFL-SUS | SUS304 | Thermoplastic elastomer (TPE) | |
TCDVF-SUS | - |
Part Number |
---|
TCDVF05100 |
TCDVF05100-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tightening Force (N) | Body Material | Clamp Screw Size | Clamp Screw Material | Tightening Force (Range Selectable) (N) | Tip Screw Type | Safety locker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,135.00 | CLAMPS | 1 Piece(s) | Same day | 10 | 620 | [Steel] SAPH440 | [M5] M5×0.8 | Steel | 500~1049 | Steel Bolt | No | ||
฿ 2,225.50 | IMA TOGGLE CLAMP | 1 Piece(s) | 7 Day(s) | 10 | 620 | [Stainless Steel] SUS304 | [M5] M5×0.8 | [Stainless Steel] SUS | 500~1049 | [Stainless Steel Bolt] SUS Bolts | No |
Loading...
Attaching Method | Flange Base | Product Category | Main Body | Tip Screw Position Adjustment | Slide Adjustment |
---|
How can we improve?
How can we improve?